Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: CA1-8054

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

CA1-8054

General Information

  • Extended Product Type:
    CA1-8054
  • Product ID:
    1SFA619920R8054
  • EAN:
    7320500358047
  • Catalog Description:
    CA1-8054 Shroud
  • Long Description:
    Shroud for Compact Emergency Stop - Grey

Ordering

  • E-Number (Finland):
    2312180
  • E-Number (Norway):
    4373372
  • E-Number (Sweden):
    3711630
  • EAN:
    7320500358047
  • Minimum Order Quantity:
    10 piece
  • Customs Tariff Number:
    85369001

Dimensions

  • Product Net Width:
    0.06 m
  • Product Net Height:
    0.032 m
  • Product Net Depth / Length:
    0.048 m
  • Product Net Weight:
    0.016 kg

Container Information

  • Package Level 1 Units:
    bag 1 piece
  • Package Level 1 Width:
    0.1 m
  • Package Level 1 Height:
    0.032 m
  • Package Level 1 Depth / Length:
    0.1 m
  • Package Level 1 Gross Weight:
    0.016 kg
  • Package Level 1 EAN:
    7320500358047

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Additional Information

  • Accessory Type:
    Enclosure accessories
  • Object Classification Code:
    S
  • Product Main Type:
    CA1
  • Product Name:
    Shroud
  • Product Range:
    Compact range
  • Product Type:
    CA
  • RoHS Date:
    0626 5
  • Suitable For:
    CE3T
    CE3P
    CE3K
    CE4T
    CE4P
    CE4K
  • Suitable for Product Class:
    Pilot Devices

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC002024 - Accessories for control circuit devices
  • ETIM 5:
    EC002024 - Accessories for control circuit devices
  • ETIM 6:
    EC002024 - Accessories for control circuit devices
  • ETIM 7:
    EC002024 - Accessories for control circuit devices
  • Object Classification Code:
    S
  • UNSPSC:
    39121500
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds