You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: TVOC-2-LB1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

TVOC-2-LB1

General Information

  • Extended Product Type:
    TVOC-2-LB1
  • Product ID:
    1SFA663005R1001
  • EAN:
    7320500560099
  • Catalog Description:
    Information plate English
  • Long Description:
    Information plate in English reading "The equipment is protected by Arc Monitor type TVOC. Avoid photo flashes and intense light! Detector nr. Monitor No/Item". Installed on the front of the panel where TVOC-2 Arc Guard System is installed to prevent unnecessary use of high intensity light such as camera flashes. One set inludes 10 plates.

Circular Value

Environmental

Ordering

  • Order Code US and Canada:
    AGS-LABEL
  • E-Number (Finland):
    2312205
  • EAN:
    7320500560099
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Width:
    100 mm
  • Product Net Height:
    55 mm
  • Product Net Depth / Length:
    1 mm
  • Product Net Weight:
    0.016 kg

Container Information

  • Package Level 1 Units:
    10 piece
  • Package Level 1 Width:
    120 mm
  • Package Level 1 Height:
    80 mm
  • Package Level 1 Depth / Length:
    11 mm
  • Package Level 1 Gross Weight:
    0.164 kg
  • Package Level 1 EAN:
    7320500252642
  • Package Level 2 Units:
    1 piece

Additional Information

  • Additional Information:
    INFO PLATE
  • Color:
    Yellow
  • Product Main Type:
    TVOC
  • Product Name:
    Label
  • RoHS Date:
    1009 1
  • Suitable For:
    TVOC
  • Suitable for Product Class:
    Arc Monitor
  • Symbol / Text:
    With Inscription

Certificates and Declarations

Classifications

  • ETIM 7:
    EC001288 - Labelling material
  • ETIM 8:
    EC001288 - Labelling material
  • ETIM 9:
    EC001288 - Labelling material
  • IDEA Granular Category Code (IGCC):
    5928 >> Arc flash label
  • Object Classification Code:
    B
  • UNSPSC:
    55122003
  • WEEE Category:
    Product Not in WEEE Scope
  • eClass:
    V11.0 : 27281104
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links