You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: TVOC-2-MK3

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

TVOC-2-MK3

General Information

  • Extended Product Type:
    TVOC-2-MK3
  • Product ID:
    1SFA663006R1001
  • EAN:
    7320500192436
  • Catalog Description:
    Mounting Kit 600 mm
  • Long Description:
    Mounting Kit used to mount light detectors in the panel. It consists of a 600 mm bracket, cable strap and screw for assembly.

Circular Value

Environmental

Ordering

  • Order Code US and Canada:
    AGS-MK600
  • E-Number (Finland):
    2312203
  • EAN:
    7320500192436
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Width:
    23 mm
  • Product Net Height:
    490 mm
  • Product Net Depth / Length:
    100 mm
  • Product Net Weight:
    0.32 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    23 mm
  • Package Level 1 Height:
    490 mm
  • Package Level 1 Depth / Length:
    100 mm
  • Package Level 1 Gross Weight:
    0.35 kg
  • Package Level 2 Units:
    1 piece

Additional Information

  • Additional Information:
    MOUNTING KIT
  • Product Main Type:
    TVOC-2
  • Product Name:
    Mounting kit
  • RoHS Date:
    1009 1
  • Suitable For:
    TVOC-2
  • Suitable for Product Class:
    Arc Monitor

Certificates and Declarations

Classifications

  • ETIM 7:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 8:
    EC002024 - Accessories/spare parts for command devices
  • ETIM 9:
    EC002024 - Accessories/spare parts for command devices
  • IDEA Granular Category Code (IGCC):
    2988 >> Mounting kits
  • Object Classification Code:
    B
  • UNSPSC:
    31162313
  • WEEE Category:
    Product Not in WEEE Scope
  • eClass:
    V11.0 : 27371292
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links