Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: TVOC-2-MK4

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

TVOC-2-MK4

General Information

  • Extended Product Type:
    TVOC-2-MK4
  • Product ID:
    1SFA663006R1002
  • EAN:
    7320500192443
  • Catalog Description:
    Mounting Kit 800/1000 mm
  • Long Description:
    Mounting Kit used to mount light detectors in the panel. It consists of a 800 or 1000 mm bracket, cable strap and screw for assembly.

Categories

  • Products » Low Voltage Products and Systems » Control Products » Arc Guard Systems » Accessories

Ordering

  • E-Number (Finland):
    2712577
  • EAN:
    7320500192443
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Width:
    23 mm
  • Product Net Height:
    890 mm
  • Product Net Depth / Length:
    100 mm
  • Product Net Weight:
    0.32 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    23 mm
  • Package Level 1 Height:
    890 mm
  • Package Level 1 Depth / Length:
    100 mm
  • Package Level 1 Gross Weight:
    0.32 kg

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Additional Information

  • Additional Information:
    MOUNTING KIT
  • Product Main Type:
    TVOC-2
  • Product Name:
    Mounting Kit
  • RoHS Date:
    1009 1
  • Suitable For:
    TVOC-2
  • Suitable for Product Class:
    Arc Monitor

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC001444 - Insulation and earth fault monitoring relay
  • ETIM 5:
    EC001444 - Insulation and earth fault monitoring relay
  • ETIM 6:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 7:
    EC002498 - Accessories for low-voltage switch technology
  • Object Classification Code:
    B
  • UNSPSC:
    39120000
  • WEEE Category:
    Product Not in WEEE Scope
  • eClass:
    V11.0 : 27371292
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds