Global site

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: CSU-2LV

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

CSU-2LV

General Information

  • Extended Product Type:
    CSU-2LV
  • Product ID:
    1SFA664002R5001
  • EAN:
    7320500524923
  • Catalog Description:
    CSU-2LV Current Sensing Unit
  • Long Description:
    Current sensing unit CSU-2LV is an accessory to the Arc Guard System TVOC-2 when dual conditioning of light and current is needed to prevent nuisance tripping of the Arc Guard System. Designed to be used in low voltage applications. Connect 1-4 current sensors RC120... and RC200... to the CSU-2LV to measure L1-L3 and Neutral. Measures wide range of nominal current 0,25... 4 kA and over current 0,25... 12 kA. The unit sends a continuous light to the TVOC-2 while no over current or error occurs. Settings for over current level, warning current level, measured phases etc. are done in the touch screen or through Modbus RTU communication protocol. K1 signal relay is a change-over contact that can be used to signal over current to other system. Combine the CSU-2LV with accessories TVOC-2-OP... to daisy chain several current sensing units and to connect ot TVOC-2 main unit. Rated supply voltage 24... 240 V AC, 24... 250 V DC.

Ordering

  • EAN:
    7320500524923
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Width:
    155.5 mm
  • Product Net Height:
    141.1 mm
  • Product Net Depth / Length:
    63.8 mm
  • Product Net Weight:
    0.42 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    203 mm
  • Package Level 1 Height:
    126 mm
  • Package Level 1 Depth / Length:
    206 mm
  • Package Level 1 Gross Weight:
    0.58 kg
  • Package Level 1 EAN:
    7320500524923

Environmental

  • Ambient Air Temperature:
    Operation -25 ... +70 °C
    Storage -25 ... +85 °C
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Additional Information

  • Mounting Type:
    Wall mounted or DIN
  • Number of Auxiliary Contacts CO (SPDT):
    1
  • Product Main Type:
    TVOC-2
  • Product Name:
    Current Sensing Unit
  • Rated Operational Voltage:
    24 ... 240 V AC
    24 ... 250 V DC
  • RoHS Date:
    1009 1
  • Suitable For:
    TVOC-2
  • Terminal Type:
    Screw Terminals

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC001440 - Current monitoring relay
  • ETIM 7:
    EC001440 - Current monitoring relay
  • ETIM 8:
    EC001439 - Timer relay
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.0 : 27371605
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds