You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: TVOC-2-E6-S

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

TVOC-2-E6-S

General Information

  • Extended Product Type:
    TVOC-2-E6-S
  • Product ID:
    1SFA664002R6001
  • EAN:
    7320500558409
  • Catalog Description:
    TVOC-2-E6-S Extension
  • Long Description:
    The extension module TVOC-2-E6-S can be assembled on the TVOC-2 main unit increase the number of detector inputs. The detectors of E6-S are supervised. There are 10 detector inputs per extension module E6-S and up to 2 extension modules can be added to the main unit, creating 30 detector inputs in total, whereof 20 can be supervised.

Circular Value

Environmental

  • Ambient Air Temperature:
    Operation -25 ... +55 °C
    Storage -25 ... +55 °C
  • Environmental Information:
    1SFC170003D0201
  • REACH Declaration:
    2AGS2022-006202
  • RoHS Information:
    2AGS2022-006277-RoHS
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Ordering

  • E-Number (Norway):
    4116452
  • EAN:
    7320500558409
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Width:
    230 mm
  • Product Net Height:
    50 mm
  • Product Net Depth / Length:
    25 mm
  • Product Net Weight:
    0.14 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    85 mm
  • Package Level 1 Height:
    55 mm
  • Package Level 1 Depth / Length:
    275 mm
  • Package Level 1 Gross Weight:
    0.226 kg
  • Package Level 1 EAN:
    7320500558409

Additional Information

  • Additional Information:
    ARC MONITOR TVOC-2 EXTENSION SUPERVISED
  • Mounting Type:
    Mounted on main unit
  • Number of Auxiliary Contacts CO (SPDT):
    0
  • Number of Auxiliary Contacts NC:
    0
  • Number of Auxiliary Contacts NO:
    0
  • Power Loss:
    1 W
  • Product Main Type:
    TVOC-2
  • Product Name:
    Extension
  • RoHS Date:
    1009 1
  • Suitable For:
    TVOC-2
  • Suitable for Product Class:
    Arc Monitor

Certificates and Declarations

Classifications

  • ETIM 7:
    EC002911 - Arc detection system
  • ETIM 8:
    EC002911 - Arc detection system
  • ETIM 9:
    EC002024 - Accessories/spare parts for command devices
  • Object Classification Code:
    B
  • UNSPSC:
    39122331
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.0 : 27142214
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links