You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: TVOC-2-DP10-S

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

TVOC-2-DP10-S

General Information

  • Extended Product Type:
    TVOC-2-DP10-S
  • Product ID:
    1SFA664003R2100
  • EAN:
    7320500558430
  • Catalog Description:
    TVOC-2-DP10-S Detector
  • Long Description:
    The TVOC-2-DP10-S Supervised Detector Cable 10 m is a key accessory to the TVOC-2 Arc Guard System. The detector fits with TVOC-2-E6-S which enables supervision of the cable and detector. The detectors are installed in the switchgear panels to monitor for any unwanted arc flashes. The detectors consists of a duplex fiber optic cable connected to a lens that can detect light in a 180 degree angle at distances of 3 m, depending on the light intensity.

Circular Value

Environmental

  • Ambient Air Temperature:
    Operation -40 ... +85 °C
    Storage -55 ... 85 °C
  • Environmental Information:
    1SFC170003D0201
  • REACH Declaration:
    2AGS2022-006202
  • RoHS Information:
    2AGS2022-006277-RoHS
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Ordering

  • E-Number (Norway):
    4116460
  • EAN:
    7320500558430
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Width:
    350 mm
  • Product Net Height:
    20 mm
  • Product Net Depth / Length:
    300 mm
  • Product Net Weight:
    0.11 kg

Container Information

  • Package Level 1 Units:
    bag 1 piece
  • Package Level 1 Width:
    300 mm
  • Package Level 1 Height:
    20 mm
  • Package Level 1 Depth / Length:
    350 mm
  • Package Level 1 Gross Weight:
    0.12 kg
  • Package Level 1 EAN:
    7320500558430

Additional Information

  • Additional Information:
    DETECTOR suitable for TVOC-2-E6-S
  • Number of Auxiliary Contacts CO (SPDT):
    0
  • Number of Auxiliary Contacts NC:
    0
  • Number of Auxiliary Contacts NO:
    0
  • Product Main Type:
    TVOC-2
  • Product Name:
    Detector
  • RoHS Date:
    1009 1
  • Suitable For:
    TVOC-2
  • Suitable for Product Class:
    Arc Monitor

Certificates and Declarations

Classifications

  • ETIM 7:
    EC002911 - Arc detection system
  • ETIM 8:
    EC002911 - Arc detection system
  • ETIM 9:
    EC002024 - Accessories/spare parts for command devices
  • Object Classification Code:
    B
  • UNSPSC:
    32101519
  • WEEE Category:
    Product Not in WEEE Scope
  • eClass:
    V11.0 : 27142214
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links