Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: TVOC-2-OP1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

TVOC-2-OP1

General Information

  • Extended Product Type:
    TVOC-2-OP1
  • Product ID:
    1SFA664004R1010
  • EAN:
    7320500382622
  • Catalog Description:
    TVOC-2-OP1 Optical Cable
  • Long Description:
    The TVOC-2-OP1 Optical Cable 1 m connects TVOC-2 to TVOC-2, TVOC-2 to CSU-2 and CSU-2 to CSU-2. The cable it made of optical fiber and sends a light signal between combinations of TVOC-2 and CSU-2.

Ordering

  • E-Number (Finland):
    2712016
  • E-Number (Norway):
    4116475
  • E-Number (Sweden):
    2801731
  • EAN:
    7320500382622
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Width:
    350 mm
  • Product Net Height:
    20 mm
  • Product Net Depth / Length:
    300 mm
  • Product Net Weight:
    0.01 kg

Container Information

  • Package Level 1 Units:
    bag 1 piece
  • Package Level 1 Width:
    300 mm
  • Package Level 1 Height:
    20 mm
  • Package Level 1 Depth / Length:
    350 mm
  • Package Level 1 Gross Weight:
    0.01 kg
  • Package Level 1 EAN:
    7320500382622

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Additional Information

  • Additional Information:
    OPTICAL CABLE between two TVOC-2-Arc monitors
  • Product Main Type:
    TVOC-2
  • Product Name:
    Optical Cable
  • RoHS Date:
    1009 1
  • Suitable For:
    TVOC-2
  • Suitable for Product Class:
    Arc Monitor

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC001444 - Insulation and earth fault monitoring relay
  • ETIM 5:
    EC001444 - Insulation and earth fault monitoring relay
  • ETIM 6:
    EC002911 - Arc detection system
  • ETIM 7:
    EC002911 - Arc detection system
  • Object Classification Code:
    B
  • UNSPSC:
    26121607
  • WEEE Category:
    Product Not in WEEE Scope
  • eClass:
    V11.0 : 27142214
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds