You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: TVOC-2-OP15

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

TVOC-2-OP15

General Information

  • Extended Product Type:
    TVOC-2-OP15
  • Product ID:
    1SFA664004R1150
  • EAN:
    7320500382684
  • Catalog Description:
    TVOC-2-OP15 Optical Cable
  • Long Description:
    The TVOC-2-OP15 Optical Cable 15 m connects TVOC-2 to TVOC-2, TVOC-2 to CSU-2 and CSU-2 to CSU-2. The cable it made of optical fiber and sends a light signal between combinations of TVOC-2 and CSU-2.

Circular Value

Environmental

Ordering

  • E-Number (Finland):
    2712022
  • E-Number (Norway):
    4116480
  • E-Number (Sweden):
    2801743
  • EAN:
    7320500382684
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Width:
    350 mm
  • Product Net Height:
    20 mm
  • Product Net Depth / Length:
    300 mm
  • Product Net Weight:
    0.15 kg

Container Information

  • Package Level 1 Units:
    bag 1 piece
  • Package Level 1 Width:
    300 mm
  • Package Level 1 Height:
    20 mm
  • Package Level 1 Depth / Length:
    350 mm
  • Package Level 1 Gross Weight:
    0.15 kg
  • Package Level 1 EAN:
    7320500382684

Additional Information

  • Additional Information:
    OPTICAL CABLE between two TVOC-2-Arc monitors
  • Product Main Type:
    TVOC-2
  • Product Name:
    Optical Cable
  • RoHS Date:
    1009 1
  • Suitable For:
    TVOC-2
  • Suitable for Product Class:
    Arc Monitor

Certificates and Declarations

Classifications

  • ETIM 7:
    EC002911 - Arc detection system
  • ETIM 8:
    EC002911 - Arc detection system
  • ETIM 9:
    EC002911 - Arc detection and mitigation system
  • IDEA Granular Category Code (IGCC):
    1719 >> Optical fibre cable
  • Object Classification Code:
    B
  • UNSPSC:
    26121607
  • WEEE Category:
    Product Not in WEEE Scope
  • eClass:
    V11.0 : 27142214
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links