Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: TVOC-1TO2-OP1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

TVOC-1TO2-OP1

General Information

  • Extended Product Type:
    TVOC-1TO2-OP1
  • Product ID:
    1SFA664004R2010
  • EAN:
    7320500382738
  • Catalog Description:
    TVOC-1TO2-OP1 Optical Cable TVOC-2 - CSU 1 m
  • Long Description:
    Optical Cable - Between TVOC-2 and CSU - 1 m

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099
  • Replacement Product ID (NEW):
    1SFA664004R1010

Popular Downloads

Dimensions

  • Product Net Width:
    350 mm
  • Product Net Height:
    20 mm
  • Product Net Depth / Length:
    300 mm
  • Product Net Weight:
    0.01 kg

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    300 mm
  • Package Level 1 Depth / Length:
    350 mm
  • Package Level 1 Height:
    20 mm
  • Package Level 1 Gross Weight:
    0.01 kg
  • Package Level 1 EAN:
    7320500382738

Classifications

  • Object Classification Code:
    B
  • ETIM 4:
    EC001444 - Insulation and earth fault monitoring relay
  • ETIM 5:
    EC001444 - Insulation and earth fault monitoring relay
  • ETIM 6:
    EC002911 - Arc detection system
  • ETIM 7:
    EC002911 - Arc detection system
  • eClass:
    V11.0 : 27142214
  • UNSPSC:
    26121600
  • E-Number (Finland):
    2712027
  • E-Number (Norway):
    4116490
  • E-Number (Sweden):
    2801749
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds