Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: RC200-05

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

RC200-05

General Information

  • Extended Product Type:
    RC200-05
  • Product ID:
    1SFA664005R2005
  • EAN:
    7320500540411
  • Catalog Description:
    RC200-05 Current Sensor
  • Long Description:
    Open loop current sensor RC200-05 is used together with the CSU-2LV current sensing unit and connected with RJ45 connector. The current sensor uses rogowski coil technology to measure current. The current sensor is specific for CSU-2LV with measurement output of 0,361 V/kA. Coil diameter for bus bar or cable is 200 mm, transducer diameter is 12,4 mm and the cable length of 5 m. The open loop current sensor is assembled with a bayonet holder.

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Popular Downloads

Dimensions

  • Product Net Width:
    230 mm
  • Product Net Height:
    40 mm
  • Product Net Depth / Length:
    230 mm
  • Product Net Weight:
    0.21 kg

Technical

  • Diameter:
    200 mm
  • Function:
    Shielded cable
  • Type of Fastening:
    Bayonet Latch

Environmental

  • Ambient Air Temperature:
    Operation -30 ... +80 °C
    Storage -40 ... +80 °C
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    bag 1 piece
  • Package Level 1 Width:
    300 mm
  • Package Level 1 Depth / Length:
    425 mm
  • Package Level 1 Height:
    40 mm
  • Package Level 1 Gross Weight:
    0.21 kg
  • Package Level 1 EAN:
    7320500540411

Classifications

  • ETIM 6:
    EC002048 - Current transformer
  • ETIM 7:
    EC002048 - Current transformer
  • eClass:
    V11.0 : 27210902
  • UNSPSC:
    39121032
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds