Global site

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: PSR25-600-11

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

PSR25-600-11

General Information

  • Global Commercial Alias:
    PSR25-600-11
  • Extended Product Type:
    PSR25-600-11
  • Product ID:
    1SFA896108R1100
  • ABB Type Designation:
    PSR25-600-11
  • EAN:
    7320500477199
  • Catalog Description:
    PSR25-600-11 Softstarter
  • Long Description:
    The softstarter PSR25-600-11 has a rated maximum operational current of 25 A with an operating voltage span from 208...600 V AC. The rated control voltage is 24 V AC/DC. PSR features a two-phase control soft start and stop through a voltage ramp. It has a built-in bypass for easy installation and energy saving. A RUN and a TOR signal is available from a relay output in NO (normally open state). The start/stop ramp and time is easy to set by three potentiometers on the front. PSR is often used in combination with a manual motor starter (MMS) from ABB, so mechanical connection kits are available. Another popular option is Fieldbus communication, which can be enabled by an external adaptor and a Fieldbus plug. The PSR range is our most compact softstarters with basic functionality and values. They are suitable for small three-phase motors with nominal currents from 3...105 A and can manage up to 100 starts per hour. Common applications are, for example, pumps, fans, compressors, and conveyors.

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85371091

Popular Downloads

Dimensions

  • Product Net Width:
    128 mm
  • Product Net Height:
    160 mm
  • Product Net Depth / Length:
    45 mm
  • Product Net Weight:
    0.6 kg

Technical

  • Rated Operational Voltage:
    208 ... 600 V AC
  • Rated Control Supply Voltage (Us):
    24 V AC/DC
  • Rated Control Circuit Voltage (Uc):
    DC Operation 24 V
  • Rated Frequency (f):
    50/60 Hz
    Main Circuit 50 / 60 Hz
  • Rated Operational Power - In-Line Connection (Pe):
    (230 V) 5.5 kW
    (400 V) 11 kW
    (500 V) 15 kW
  • Rated Operational Current - In-Line Connection (Ie):
    25 A
  • Service Factor Percentage:
    100 %
  • Overload Protection:
    Recommended MS132 20 ... 25
  • Integrated Electronic Overload:
    No
  • Adjustable Rated Motor Current Ie:
    No
  • Starting Capacity at Maximum Rated Current Ie:
    4xIe for 6s
  • Ramp Time:
    0 ... 20 second [unit of time]
    1 ... 10 second [unit of time]
  • Initial Voltage During Start:
    40 ... 70 %
  • Step Down Voltage Special Ramp:
    100 ... 60 %
  • Current Limit Function:
    No
  • Switch for Inside Delta Connection:
    No
  • Run Signal Relay:
    Yes
  • By-pass Signal Relay:
    Yes
  • Fault Signal Relay:
    No
  • Overload Signal Relay:
    No
  • Signal indication completed start ramp (LED):
    Green
  • Signal indication ready to start/standby ON (LED):
    Green
  • Signal indication running R (LED):
    Green
  • Signal indication ramping up/down (LED):
    Green
  • Number of Starts Per Hour at 3.5*Ie for 7 sec. 50% ON Time 50% OFF Time:
    10
  • Communication:
    FiledBusPlug(Optional)
  • Degree of Protection:
    IP20
  • Terminal Type:
    Screw Terminals
  • Connecting Capacity Main Circuit:
    Rigid 1/2 x 0.75 ... 2.5 mm²
  • Connecting Capacity Control Circuit:
    1 x 0.75 ... 2.5
    2 x 0.75 ... 2.5 mm²
    Rigid 1/2 x 0.75 ... 2.5 mm²
  • Connecting Capacity Supply Circuit:
    Rigid 1 x 0.75 ... 2.5 mm²
  • Tightening Torque:
    Control Circuit 0.6 N·m
    Main Circuit 2.3 N·m
    Supply Circuit 0.6 N·m
  • Product Main Type:
    PSR25

Technical UL/CSA

  • Maximum Operating Voltage UL/CSA:
    Main Circuit 600 V
  • Tightening Torque UL/CSA:
    Control Circuit 5.3 in·lb
    Main Circuit 20.4
    Supply Circuit 5.3 in·lb

Environmental

  • Ambient Air Temperature:
    Operation -25 ... +60 °C
    Storage -40 ... +70 °C
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Width:
    137 mm
  • Package Level 1 Depth / Length:
    50 mm
  • Package Level 1 Height:
    176 mm
  • Package Level 1 Gross Weight:
    0.7 kg
  • Package Level 1 EAN:
    7320500477199
  • Package Level 1 Units:
    box 1 piece

Classifications

  • Object Classification Code:
    Q
  • ETIM 4:
    EC002572 - Electronic motor control and protection device
  • ETIM 5:
    EC002572 - Electronic motor control and protection device
  • ETIM 6:
    EC002572 - Motor management device
  • eClass:
    V11.0 : 27370907
  • UNSPSC:
    39121521
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds