Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: PSR37-600-70

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online
Related Links

PSR37-600-70

General Information

  • Global Commercial Alias:
    PSR37-600-70
  • Extended Product Type:
    PSR37-600-70
  • Product ID:
    1SFA896110R7000
  • ABB Type Designation:
    PSR37-600-70
  • EAN:
    7320500338322
  • Catalog Description:
    PSR37-600-70 Softstarter - 37 A - 208 ... 600 V AC
  • Long Description:
    The softstarter PSR37-600-70 has a rated maximum operational current of 37 A with an operating voltage span from 208...600 V AC. The rated control voltage is between 100...240 V AC at 50/60 Hz. PSR features a two-phase control soft start and stop through a voltage ramp. It has built-in bypass for easy installation and energy saving. A RUN and a TOR signal is available from a relay output in NO (normally open state). The start/stop ramp and time is easy to set by three potentiometers on the front. PSR is often used in combination with a manual motor starter (MMS) from ABB, so mechanical connection kits are available. Another popular option is Fieldbus communication, which can be enabled by an external adaptor and a Fieldbus plug. The PSR range is our most compact softstarters with basic functionality and values. They are suitable for small three-phase motors with nominal currents from 3...105 A and can manage up to 100 starts per hour. Common applications are, for example, pumps, fans, compressors, and conveyors.

Accessories

Identifier Description Type Qty Unit Of Measure
1SFA896216R1001
PSR45-MS165 Connection Kit PSR45-MS165 1 piece
1SFA896312R1002
PS-FBPA Fieldbus plug kit PS-FBPA 1 piece
1SFA896311R1001
PSR-FAN3-45A FAN PSR-FAN3-45A 1 piece

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85371091

Popular Downloads

Dimensions

  • Product Net Width:
    153 mm
  • Product Net Height:
    187 mm
  • Product Net Depth / Length:
    54 mm
  • Product Net Weight:
    1 kg

Technical

  • Rated Operational Voltage:
    208 ... 600 V AC
  • Rated Control Supply Voltage (Us):
    100 ... 240 V AC
  • Rated Control Circuit Voltage (Uc):
    24 V DC
  • Rated Frequency (f):
    50/60 Hz
    Main Circuit 50 / 60 Hz
  • Rated Operational Power - In-Line Connection (Pe):
    (230 V) 7.5 kW
    (400 V) 18.5 kW
    (500 V) 22 kW
  • Rated Operational Current - In-Line Connection (Ie):
    37 A
  • Service Factor Percentage:
    100 %
  • Overload Protection:
    Recommended MS450 28 ... 40
  • Integrated Electronic Overload:
    No
  • Adjustable Rated Motor Current Ie:
    No
  • Starting Capacity at Maximum Rated Current Ie:
    4xIe for 6s
  • Ramp Time:
    0 ... 20 second [unit of time]
    1 ... 10 second [unit of time]
  • Initial Voltage During Start:
    40 ... 70 %
  • Step Down Voltage Special Ramp:
    100 ... 60 %
  • Current Limit Function:
    No
  • Switch for Inside Delta Connection:
    No
  • Run Signal Relay:
    Yes
  • By-pass Signal Relay:
    Yes
  • Fault Signal Relay:
    No
  • Overload Signal Relay:
    No
  • Signal Indication Completed Start Ramp (LED):
    Green
  • Signal Indication Ready to Start/Standby ON (LED):
    Green
  • Signal Indication Running R (LED):
    Green
  • Signal Indication Ramping Up/Down (LED):
    Green
  • Number of Starts Per Hour at 3.5*Ie for 7 sec. 50% ON Time 50% OFF Time:
    10
  • Communication:
    FiledBusPlug(Optional)
  • Degree of Protection:
    IP10
  • Terminal Type:
    Screw Terminals
  • Connecting Capacity Main Circuit:
    Rigid 1x 6 ... 35 mm²
    Rigid 2 x 6 ... 16 mm²
  • Connecting Capacity Control Circuit:
    1 x 0.75 ... 2.5
    2 x 0.75 ... 2.5 mm²
    Rigid 1 x 0.75 ... 2.5 mm²
    Rigid 2 x 0.75 ... 1.5 mm²
  • Connecting Capacity Supply Circuit:
    Rigid 1 x 0.75 ... 2.5 mm²
  • Tightening Torque:
    Control Circuit 0.6 N·m
    Main Circuit 4 N·m
    Supply Circuit 0.6 N·m
  • Product Main Type:
    PSR37
  • Function:
    Soft start with voltage ramp
    Soft stop with voltage ramp

Technical UL/CSA

  • Maximum Operating Voltage UL/CSA:
    Main Circuit 600 V
  • Tightening Torque UL/CSA:
    Control Circuit 5.3 in·lb
    Main Circuit 35.4
    Supply Circuit 5.3 in·lb

Environmental

  • Ambient Air Temperature:
    Operation -25 ... +60 °C
    Storage -40 ... +70 °C
  • Degree of Protection:
    IP10

Material Compliance

  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658
  • RoHS Information:
    1SFC132031D0202
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment
  • WEEE B2C / B2B:
    Business To Business
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)

Certificates and Declarations

Container Information

  • Package Level 1 Width:
    163 mm
  • Package Level 1 Depth / Length:
    56 mm
  • Package Level 1 Height:
    217 mm
  • Package Level 1 Gross Weight:
    1.1 kg
  • Package Level 1 EAN:
    7320500338322
  • Package Level 1 Units:
    box 1 piece

Classifications

  • Object Classification Code:
    Q
  • ETIM 7:
    EC000640 - Soft starter
  • ETIM 8:
    EC000640 - Soft starter
  • ETIM 9:
    EC000640 - Soft starter
  • eClass:
    V11.0 : 27370907
  • UNSPSC:
    39121521
  • IDEA Granular Category Code (IGCC):
    4740 >> Soft starter
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links