Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: PSE105-600-70

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

PSE105-600-70

General Information

  • Global Commercial Alias:
    PSE105-600-70
  • Extended Product Type:
    PSE105-600-70
  • Product ID:
    1SFA897109R7000
  • ABB Type Designation:
    PSE105-600-70
  • EAN:
    7320500400678
  • Catalog Description:
    PSE105-600-70 Softstarter
  • Long Description:
    The softstarter PSE105-600-70 has a rated maximum operational current of 105 A with an operating voltage span from 208...600 V AC. The rated control voltage is between 100...250 V AC at 50/60 Hz. PSE features a two-phase control with a soft start and stop through a voltage or a torque ramp. It has a built-in bypass for easy installation and energy saving. A RUN, TOR, and Event signal is available from a relay output in NO (normally open state). The PSE has functions such as current limit, kickstart, analog output, EOL, underload, and locked rotor protection. To interact with PSE, it has an Illuminated display that uses symbols to become language neutral. As an option, you can add an identical external keypad with a rating of IP66. There are three ways to communicate with PSE. It can be done by hardwire inputs Start/Stop or by Reset of fault. Another popular option is the built-in Fieldbus communication Modbus RTU, but we can also use an external adaptor and a Fieldbus plug. The new generation PSE is a true general pur­pose softstarter. It’s a perfect balance be­tween high starting capacity and cost effi­ciency. It is now featuring built-in Fieldbus communication. They are suitable for small to medium-sized three-phase motors with nominal currents from 18...370 A. Typical applications are, for example, pumps, fans, compressors, and conveyors.

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85044090

Popular Downloads

Dimensions

  • Product Net Width:
    90 mm
  • Product Net Height:
    245 mm
  • Product Net Depth / Length:
    184 mm
  • Product Net Weight:
    2.9 kg

Technical

  • Rated Operational Voltage:
    208 ... 600 V AC
  • Rated Control Supply Voltage (Us):
    100 ... 250 V AC
  • Rated Control Circuit Voltage (Uc):
    DC Operation 24 V
  • Rated Frequency (f):
    50/60 Hz
    Main Circuit 50 / 60 Hz
  • Rated Operational Power - In-Line Connection (Pe):
    (230 V) 30 kW
    (400 V) 55 kW
    (500 V) 75 kW
  • Rated Operational Current - In-Line Connection (Ie):
    106 A
  • Service Factor Percentage:
    100 %
  • Overload Protection:
    Build-in electronic overload protection
  • Integrated Electronic Overload:
    Yes
  • Adjustable Rated Motor Current Ie:
    30 ... 100 %
  • Starting Capacity at Maximum Rated Current Ie:
    4xIe for 10s
  • Ramp Time:
    0 ... 30 second [unit of time]
    1 ... 30 second [unit of time]
  • Initial Voltage During Start:
    30 ... 70 %
  • Step Down Voltage Special Ramp:
    No %
  • Current Limit Function:
    1.5 ... 7xIe
  • Switch for Inside Delta Connection:
    No
  • Run Signal Relay:
    Yes
  • By-pass Signal Relay:
    Yes
  • Fault Signal Relay:
    Yes
  • Overload Signal Relay:
    Yes
  • Analog Outputs:
    4…20 mA
  • Signal indication completed start ramp (LED):
    Green
  • Signal indication ready to start/standby ON (LED):
    Green
  • Signal indication running R (LED):
    Green
  • Signal indication ramping up/down (LED):
    Green
  • Signal indication protection (LED):
    Yellow
  • Signal indication fault (LED):
    Red
  • Number of Starts Per Hour at 3.5*Ie for 7 sec. 50% ON Time 50% OFF Time:
    10
  • Communication:
    FiledBusPlug(Optional)
  • Degree of Protection:
    IP00
  • Terminal Type:
    Screw Terminals
  • Connecting Capacity Main Circuit:
    Hole Diameter 8.5 mm
    Rigid 1/2 x 2.5 ... 70 mm²
    Width and Thickness 17.5x5 mm
  • Connecting Capacity Control Circuit:
    Rigid 1 x 2.5 mm²
    Rigid 2 x 1.5 mm²
  • Connecting Capacity Supply Circuit:
    Rigid 1 x 2.5 mm²
  • Tightening Torque:
    Control Circuit 0.5 N·m
    Main Circuit 9 N·m
    Supply Circuit 0.5 N·m
  • Product Main Type:
    PSE105

Technical UL/CSA

  • Maximum Operating Voltage UL/CSA:
    Main Circuit 600 V
  • Tightening Torque UL/CSA:
    Control Circuit 4.4 in·lb
    Main Circuit 79.7
    Supply Circuit 4.4 in·lb

Environmental

  • Ambient Air Temperature:
    Operation -25 ... +60 °C
    Storage -40 ... +70 °C
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Width:
    178 mm
  • Package Level 1 Depth / Length:
    257 mm
  • Package Level 1 Height:
    288 mm
  • Package Level 1 Gross Weight:
    3.6 kg
  • Package Level 1 EAN:
    7320500400678
  • Package Level 1 Units:
    box 1 piece

Classifications

  • Object Classification Code:
    Q
  • ETIM 4:
    EC002572 - Electronic motor control and protection device
  • ETIM 5:
    EC002572 - Electronic motor control and protection device
  • ETIM 6:
    EC002572 - Motor management device
  • eClass:
    V11.0 : 27370907
  • UNSPSC:
    39121521
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds