You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: PSE170-600-70

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online
Related Links

PSE170-600-70

General Information

  • Global Commercial Alias:
    PSE170-600-70
  • Extended Product Type:
    PSE170-600-70
  • Product ID:
    1SFA897111R7000
  • ABB Type Designation:
    PSE170-600-70
  • EAN:
    7320500400692
  • Catalog Description:
    PSE170-600-70 Softstarter - 171 A - 208 ... 600 V AC
  • Long Description:
    The softstarter PSE170-600-70 has a rated maximum operational current of 170 A with an operating voltage span from 208...600 V AC. The rated control voltage is between 100...250 V AC at 50/60 Hz. PSE features a two-phase control with a soft start and stop through a voltage or a torque ramp. It has built-in bypass for easy installation and energy saving. A RUN, TOR, and Event signal is available from a relay output in NO (normally open state). The PSE has functions such as current limit, kickstart, analog output, EOL, underload, and locked rotor protection. To interact with PSE, it has an Illuminated display that uses symbols to become language neutral. As an option, you can add an identical external keypad with a rating of IP66. There are three ways to communicate with PSE. It can be done by hardwire inputs Start/Stop or by Reset of fault. Another popular option is the built-in fieldbus communication Modbus RTU. You can also use an external adaptor and a Fieldbus plug. PSE is a true general pur­pose softstarter. It’s a perfect balance be­tween high starting capacity and cost effi­ciency. Very suitable for small to medium-sized three-phase motors with nominal currents from 18...370 A. Typical applications are, for example, pumps, fans, compressors, and conveyors.

Accessories

Show accessory images
Identifier Description Type Qty Unit Of Measure
1SDA066917R1
KIT FC Cu XT4 3pcs KIT FC Cu XT4 3pcs 1 piece
1SFN074709R1000
LZ185-2C/120 Cable Clamp Connector LZ185-2C/120 1 piece
1SDA054988R1
KIT FC CuAl 1x185mm2 T4 3pcs KIT FC CuAl 1x185mm2 T4 3pcs 1 piece
1SFN074707R1000
LW185 Terminal Enlargement LW185 1 piece
1SFA899221R1002
PSLE-185 TERMINAL KIT PSLE-185 1 piece
1SFA899221R1003
PSLE-300 TERMINAL KIT PSLE-300 1 piece
1SFN074810R1000
LX205 Terminal Extension LX205 1 piece
1SFN075410R1000
LX370 Terminal Extension LX370 1 piece
1SFN124203R1000
LT140-30L Terminal Shroud LT140-30L 1 piece
1SFN124701R1000
LT185-AC Terminal Shroud LT185-AC 1 piece
1SFN124703R1000
LT185-AL Terminal Shroud LT185-AL 1 piece
1SFN125101R1000
LT300-AC Terminal Shroud LT300-AC 1 piece
1SFN125103R1000
LT300-AL Terminal Shroud LT300-AL 1 piece
1SFA897100R1001
PSEEK EXTERNAL KEYPAD PSEEK 1 piece
1SFA897201R1001
PSECA USB cable PSECA 1 piece
1SFA896312R1002
PS-FBPA Fieldbus plug kit PS-FBPA 1 piece
1SFA899222R1003
LXR370 Terminal Enlargement LXR370 1 piece
1SFA899300R1020
PS-MBIA Communication Module PS-MBIA 1 piece

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85371091

Popular Downloads

Dimensions

  • Product Net Width:
    130 mm
  • Product Net Height:
    295 mm
  • Product Net Depth / Length:
    220 mm
  • Product Net Weight:
    4.4 kg

Technical

  • Rated Operational Voltage:
    208 ... 600 V AC
  • Rated Control Supply Voltage (Us):
    100 ... 250 V AC
  • Rated Control Circuit Voltage (Uc):
    24 V DC
  • Rated Frequency (f):
    50/60 Hz
    Main Circuit 50 / 60 Hz
  • Rated Operational Power - In-Line Connection (Pe):
    (230 V) 45 kW
    (400 V) 90 kW
    (500 V) 110 kW
  • Rated Operational Current - In-Line Connection (Ie):
    171 A
  • Service Factor Percentage:
    100 %
  • Overload Protection:
    Build-in electronic overload protection
  • Integrated Electronic Overload:
    Yes
  • Adjustable Rated Motor Current Ie:
    30 ... 100 %
  • Starting Capacity at Maximum Rated Current Ie:
    4xIe for 10s
  • Ramp Time:
    0 ... 30 second [unit of time]
    1 ... 30 second [unit of time]
  • Initial Voltage During Start:
    30 ... 70 %
  • Step Down Voltage Special Ramp:
    No %
  • Current Limit Function:
    1.5 ... 7xIe
  • Switch for Inside Delta Connection:
    No
  • Run Signal Relay:
    Yes
  • By-pass Signal Relay:
    Yes
  • Fault Signal Relay:
    Yes
  • Overload Signal Relay:
    Yes
  • Analog Outputs:
    4…20 mA
  • Signal Indication Completed Start Ramp (LED):
    Green
  • Signal Indication Ready to Start/Standby ON (LED):
    Green
  • Signal Indication Running R (LED):
    Green
  • Signal Indication Ramping Up/Down (LED):
    Green
  • Signal Indication Protection (LED):
    Yellow
  • Signal Indication Fault (LED):
    Red
  • Number of Starts Per Hour at 3.5*Ie for 7 sec. 50% ON Time 50% OFF Time:
    10
  • Communication:
    Modbus-RTU
  • Degree of Protection:
    IP00
  • Terminal Type:
    Main Circuit: Bars
  • Connecting Capacity Main Circuit:
    Hole Diameter 8.5 mm
    Rigid 1/2 x 2.5 ... 70 mm²
    Width and Thickness 17.5x5 mm
  • Connecting Capacity Control Circuit:
    Rigid 1 x 2.5 mm²
    Rigid 2 x 1.5 mm²
  • Connecting Capacity Supply Circuit:
    Rigid 1 x 2.5 mm²
  • Tightening Torque:
    Control Circuit 0.5 N·m
    Main Circuit 18 N·m
    Supply Circuit 0.5 N·m
  • Product Main Type:
    PSE170
  • Function:
    Soft start with torque control
    Soft start with voltage ramp
    Soft stop with torque control
    Soft stop with voltage ramp
    Kick start
    Sequence start
    Current limit
    Start reverse (external contactors)
    Automatic restart
    Event log
  • Protection Function:
    Electronic overload protection, EOL; Locked rotor protection; Current underload protection

Technical UL/CSA

  • Maximum Operating Voltage UL/CSA:
    Main Circuit 600 V
  • Tightening Torque UL/CSA:
    Control Circuit 4.4 in·lb
    Main Circuit 159.3
    Supply Circuit 4.4 in·lb

Environmental

  • Ambient Air Temperature:
    Operation -25 ... +60 °C
    Storage -40 ... +70 °C
  • Degree of Protection:
    IP00
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Certificates and Declarations

Container Information

  • Package Level 1 Width:
    203 mm
  • Package Level 1 Depth / Length:
    282 mm
  • Package Level 1 Height:
    363 mm
  • Package Level 1 Gross Weight:
    5.4 kg
  • Package Level 1 EAN:
    7320500400692
  • Package Level 1 Units:
    box 1 piece

Classifications

  • Object Classification Code:
    Q
  • ETIM 7:
    EC000640 - Soft starter
  • ETIM 8:
    EC000640 - Soft starter
  • ETIM 9:
    EC000640 - Soft starter
  • eClass:
    V11.0 : 27370907
  • UNSPSC:
    39121521
  • IDEA Granular Category Code (IGCC):
    4740 >> Soft starter
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links