Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: PSE250-600-70

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

PSE250-600-70

General Information

  • Global Commercial Alias:
    PSE250-600-70
  • Extended Product Type:
    PSE250-600-70
  • Product ID:
    1SFA897113R7000
  • ABB Type Designation:
    PSE250-600-70
  • EAN:
    7320500400715
  • Catalog Description:
    SOFTSTARTER#PSE250-600-70
  • Long Description:
    Softstarter PSE250-600-70 for max 600V main voltage and 100 - 250V 50/60Hz control supply voltage.

Additional Information

  • ABB Type Designation:
    PSE250-600-70
  • Adjustable Rated Motor Current Ie:
    30 ... 100 %
  • Ambient Air Temperature:
    Operation -25 ... +60 °C
    Storage -40 ... +70 °C
  • Ambient Temperature:
    -25 ... 60 °C
  • Analog Outputs:
    4…20 mA
  • By-pass Signal Relay:
    Yes
  • CN8:
    8504 40 90
  • Communication:
    FiledBusPlug(Optional)
  • Connecting Capacity Control Circuit:
    Rigid 1 x 2.5 mm²
    Rigid 2 x 1.5 mm²
  • Connecting Capacity Main Circuit:
    Hole Diameter 10.2 mm
    Width and Thickness 20x5 mm
  • Connecting Capacity Supply Circuit:
    Rigid 1 x 2.5 mm²
  • Conventional Free-air Thermal Current (Ith):
    Signal Relays 3 A
  • Current Limit Function:
    1.5 ... 7xIe
  • Current Range:
    75 ... 250 A
  • Customs Tariff Number:
    85044090
  • Data Sheet, Technical Information:
    1SFC132005C0201
  • Declaration of Conformity - CE:
    2CMT003496
  • Degree of Protection:
    IP00
  • E-Number (Norway):
    4189712
  • EAN:
    7320500400715
  • EPLAN Catalog Tree:
    Electrical engineering / Converters / General
  • ETIM 4:
    EC002572 - Electronic motor control and protection device
  • ETIM 5:
    EC002572 - Electronic motor control and protection device
  • ETIM 6:
    EC002572 - Motor management device
  • ETIM 7:
    EC000640 - Soft starter
  • ETIM 8:
    EC000640 - Soft starter
  • Environmental Information:
    1SFC132042D0201
  • Fault Signal Relay:
    Yes
  • Global Commercial Alias:
    PSE250-600-70
  • Initial Voltage During Start:
    30 ... 70 %
  • Instructions and Manuals:
    1SFC132057M0201
  • Integrated Electronic Overload:
    Yes
  • Invoice Description:
    SOFTSTARTER#PSE250-600-70
  • Minimum Order Quantity:
    1 piece
  • Number of Starts Per Hour at 3.5*Ie for 7 sec. 50% ON Time 50% OFF Time:
    10
  • Object Classification Code:
    Q
  • Overload Protection:
    Build-in electronic overload protection
  • Overload Signal Relay:
    Yes
  • Package Level 1 Depth / Length:
    600 mm
  • Package Level 1 EAN:
    7320500400715
  • Package Level 1 Gross Weight:
    14.7 kg
  • Package Level 1 Height:
    310 mm
  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    260 mm
  • Power Consumption (@Pcons):
    23 W
  • Power Loss:
    12.5 W
  • Product Main Type:
    PSE250
  • Product Name:
    Softstarter
  • Product Net Depth / Length:
    236.5 mm
  • Product Net Height:
    550 mm
  • Product Net Weight:
    13.9 kg
  • Product Net Width:
    190 mm
  • Ramp Time:
    0 ... 30 second [unit of time]
    1 ... 30 second [unit of time]
  • Rated Control Circuit Voltage (Uc):
    DC Operation 24 V
  • Rated Control Supply Voltage (Us):
    100 ... 250 V AC
  • Rated Frequency (f):
    50/60 Hz
    Main Circuit 50 / 60 Hz
  • Rated Operational Current - In-Line Connection (Ie):
    250 A
  • Rated Operational Current AC-15 (Ie):
    (250 V) 1.5 A
  • Rated Operational Power - In-Line Connection (Pe):
    (230 V) 75 kW
    (400 V) 132 kW
    (500 V) 160 kW
  • Rated Operational Voltage:
    208 ... 600 V AC
  • Replacement Product ID (NEW):
    1SFA897113R7001
  • RoHS Date:
    1042 1
  • RoHS Information:
    1SFC132043D0201
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment
  • Run Signal Relay:
    Yes
  • Selling Unit of Measure:
    piece
  • Service Factor Percentage:
    100 %
  • Short Description:
    SOFTSTARTER#PSE250-600-70
  • Signal indication completed start ramp (LED):
    Green
  • Signal indication fault (LED):
    Red
  • Signal indication protection (LED):
    Yellow
  • Signal indication ramping up/down (LED):
    Green
  • Signal indication ready to start/standby ON (LED):
    Green
  • Signal indication running R (LED):
    Green
  • Starting Capacity at Maximum Rated Current Ie:
    4xIe for 10s
  • Step Down Voltage Special Ramp:
    No %
  • Switch for Inside Delta Connection:
    No
  • Switch for Kick Start (Kick):
    Yes
  • Terminal Type:
    Main Circuit: Bars
  • Tightening Torque:
    Control Circuit 0.5 N·m
    Main Circuit 28 N·m
    Supply Circuit 0.5 N·m
  • Trip Class:
    class 30
    class 10
    class 10A
    class 20
  • Type of Start:
    normal
  • UNSPSC:
    39121521
  • WEEE B2C / B2B:
    Business To Business
  • WEEE Category:
    4. Large Equipment (Any External Dimension More Than 50 cm)
  • Order Code US and Canada:
    PSE250-600-70
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds