Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Detailed information for: PSTX370-600-70

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

PSTX370-600-70

General Information

  • Global Commercial Alias:
    PSTX370-600-70
  • Extended Product Type:
    PSTX370-600-70
  • Product ID:
    1SFA898115R7000
  • ABB Type Designation:
    PSTX370-600-70
  • EAN:
    7320500501535
  • Catalog Description:
    PSTX370-600-70 Softstarter
  • Long Description:
    Softstarter PSTX370-600-70 for max 600V main voltage and 100 - 250V 50/60Hz control supply voltage.

Categories

  • Products » Drives » Softstarters » Softstarters » PSTX Softstarters

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85044090

Popular Downloads

Dimensions

  • Product Net Width:
    258.000 mm
  • Product Net Height:
    470.000 mm
  • Product Net Depth / Length:
    276.000 mm
  • Product Net Weight:
    12.70 kg

Technical

  • Rated Operational Voltage:
    Main Circuit 208 ... 600 V AC
  • Rated Control Supply Voltage (Us):
    100 ... 250 V
  • Rated Control Circuit Voltage (Uc):
    DC Operation 24 V
  • Rated Frequency (f):
    Main Circuit 50/60 Hz
  • Rated Operational Power - In-Line Connection (Pe):
    (400 V) 200 kW
  • Rated Operational Current - In-Line Connection (Ie):
    370 A
  • Rated Operational Power - Inside Delta Connection:
    at 400 V 355 kW
  • Rated Operational Current - Inside Delta Connection:
    640 A
  • Service Factor Percentage:
    100 %
  • Overload Protection:
    Build-in electronic overload protection
  • Integrated Electronic Overload:
    Yes
  • Adjustable Rated Motor Current Ie:
    30 ... 100 %
  • Starting Capacity at Maximum Rated Current Ie:
    4xIe for 10s
  • Ramp Time:
    1 ... 120 second [unit of time]
  • Initial Voltage During Start:
    10 ... 99 %
  • Step Down Voltage Special Ramp:
    100 ... 10 %
  • Current Limit Function:
    1.5 … 7.5 xle
  • Switch for Inside Delta Connection:
    Yes
  • Run Signal Relay:
    Yes
  • By-pass Signal Relay:
    Yes
  • Fault Signal Relay:
    Yes
  • Overload Signal Relay:
    Yes
  • Analog Outputs:
    0…10 V, 0…20 mA, 4…20 mA
  • Signal indication ready to start/standby ON (LED):
    Green
  • Signal indication running R (LED):
    Green
  • Signal indication protection (LED):
    Yellow
  • Signal indication fault (LED):
    Red
  • Communication:
    Built in Modbus interface, Anybus, FieldBusPlug (with adapter).
  • Terminal Type:
    Main Circuit: Bars
  • Connecting Capacity Main Circuit:
    Hole Diameter 8.5 mm
  • Connecting Capacity Control Circuit:
    Rigid 1x2.5 mm²
  • Connecting Capacity Supply Circuit:
    Rigid 1x2.5 mm²
  • Tightening Torque:
    Main Circuit 25 N·m
  • Product Main Type:
    PSTX370

Environmental

  • Ambient Air Temperature:
    Storage -40 ... +70 °C
    Operation -25 ... +60 °C
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Width:
    360 mm
  • Package Level 1 Depth / Length:
    570 mm
  • Package Level 1 Height:
    370 mm
  • Package Level 1 Gross Weight:
    14.30 kg
  • Package Level 1 EAN:
    7320500501535
  • Package Level 1 Units:
    1 piece

Classifications

  • Object Classification Code:
    Q
  • E-nummer:
    3302088
  • ETIM 4:
    EC002572 - Electronic motor control and protection device
  • ETIM 5:
    EC002572 - Electronic motor control and protection device

Contact information

What would you like to do?

Submit your inquiry

Please select country from the list below
Country / region
widgets-contact-location
For this country please use ABB's partner contact details
Name
Company
E-Mail
Phone
Zip code
Your message
Cancel

Thank you for your inquiry and interest in ABB.
We will get back to you as soon as possible.

Back

An error occurred and your inquiry could not be sent.
Please try again later or go to https://new.abb.com/contact-centers

Back

Your local ABB Sales Team

Your local ABB's partner contact

Your local ABB Sales Team

Your local ABB's partner contact

Name
Address
 
Phone
 
Fax
 
E-Mail
 
 

Please select country from the list

Close

Submit your inquiry

Please select country from the list below
Country / region
widgets-contact-location
For this country please use ABB's partner contact details
Name
Company
E-Mail
Phone
Zip code
Your message
Cancel

Thank you for your inquiry and interest in ABB.
We will get back to you as soon as possible.

Back

An error occurred and your inquiry could not be sent.
Please try again later or go to https://new.abb.com/contact-centers

Back

Your local ABB Service Team

Your local ABB's partner contact

Your local ABB Service Team

Your local ABB's partner contact

Name
Address
 
Phone
 
Fax
 
E-Mail
 
 

Please select country from the list

Close

Submit your inquiry

Please select country from the list below
Country / region
widgets-contact-location
For this country please use ABB's partner contact details
Name
Company
E-Mail
Phone
Zip code
Your message
Cancel

Thank you for your inquiry and interest in ABB.
We will get back to you as soon as possible.

Back

An error occurred and your inquiry could not be sent.
Please try again later or go to https://new.abb.com/contact-centers

Back

Your local ABB Emergency Team

Your local ABB's partner contact

Your local ABB Emergency Team

Your local ABB's partner contact

Name
Address
 
Phone
 
Fax
 
E-Mail
 
 

Please select country from the list

Close

Authorized Value Providers

Close
Contact Service unavailable

Popular links

ABB Web feeds