You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: PSTX370-690-70

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online
Related Links

PSTX370-690-70

General Information

  • Global Commercial Alias:
    PSTX370-690-70
  • Extended Product Type:
    PSTX370-690-70
  • Product ID:
    1SFA898215R7000
  • ABB Type Designation:
    PSTX370-690-70
  • EAN:
    7320500501498
  • Catalog Description:
    PSTX370-690-70 Softstarter - 370 A - 208 ... 690 V AC
  • Long Description:
    The softstarter PSTX370-690-70 has a rated maximum operational current of 370 A with an operating voltage span from 208...690 V AC. The rated control voltage is between 100...250 V AC at 50/60 Hz. PSTX features a three-phase control soft start and stop through a voltage or a torque ramp. It has built-in bypass for easy installation and energy saving. A RUN, TOR and Event signal is available from relay outputs in NO (normally open state). The PSTX has functions such as current limit, kickstart, analog output, EOL, motor heating and pump cleaning. PSTX also features features jog, braking, stand-still brake, diagnostics, sequence start and emergency/fire pump mode as standard.To interact with PSTX, it has a detachable full graphic display with IP66 and 4x outdoor rating. There are four ways to communicate with PSTX. It can be done by hardwire inputs Start/Stop/Reset of fault, and by three programmable digital inputs. Another popular option is the built-in Fieldbus communication Modbus RTU and incl optional ANYBUS modules with every major protocol such as for example Profinet, Profibus, Modbus TCP, Ethernet IP and others. Another way to communicate with PSTX is to use an external adaptor and a Fieldbus plug. PSTX is the complete alternative for any motor starting application. It’s suitable for medium to large-sized three-phase motors with nominal currents from 30...1250 A inline connection or 52...2160 A inside delta connection. Typical applications are, for example, pumps, fans, compressors, and conveyors.

Accessories

Identifier Description Type Qty Unit Of Measure
1SDA055016R1
KIT FC Cu 1x240mm2 T5 400 3pcs KIT FC Cu 1x240mm2 T5 400 3pcs 1 piece
1SCA022194R0890
OZXB4/1 AL-CU TERMINAL 1PC OZXB4/1 1 piece
1SDA013922R1
KIT FC CuAl 2x240mm2 T6 630-S6 630 6pcs KIT FC CuAl 2x240mm2 T6 630-S6 630 6pcs 1 piece
1SDA013956R1
KIT FC CuAl 3x185mm2 T6 800-S6 800 6pcs KIT FC CuAl 3x185mm2 T6 800-S6 800 6pcs 1 piece
1SDA054988R1
KIT FC CuAl 1x185mm2 T4 3pcs KIT FC CuAl 1x185mm2 T4 3pcs 1 piece
1SDA055020R1
KIT FC CuAl 1x240mm2 T5 400 3pcs KIT FC CuAl 1x240mm2 T5 400 3pcs 1 piece
1SDA023380R1
KIT FC CuAl 2x240mm2 T6 630-S6 630 3pcs KIT FC CuAl 2x240mm2 T6 630-S6 630 3pcs 1 piece
1SFN074810R1000
LX205 Terminal Extension LX205 1 piece
1SFN075410R1000
LX370 Terminal Extension LX370 1 piece
1SFN075710R1000
LX460 Terminal Extension LX460 1 piece
1SFN074307R1000
LW110 Terminal Enlargement LW110 1 piece
1SFN074807R1000
LW205 Terminal Enlargement LW205 1 piece
1SFN075407R1000
LW370 Terminal Extension LW370 1 piece
1SFN075707R1000
LW460 Terminal Enlargement LW460 1 piece
1SFN076107R1000
LW750 Terminal Enlargement LW750 1 piece
1SFN124801R1000
LT205-30C Terminal Shroud LT205-30C 1 piece
1SFN124803R1000
LT205-30L Terminal Shroud LT205-30L 1 piece
1SFN125401R1000
LT370-30C Terminal Shroud LT370-30C 1 piece
1SFN125403R1000
LT370-30L Terminal Shroud LT370-30L 1 piece
1SFN125406R1000
LT370-30D Terminal Shroud LT370-30D 1 piece
1SFN125701R1000
LT460-AC Terminal shroud LT460-AC 1 piece
1SFN125703R1000
LT460-AL Terminal shroud LT460-AL 1 piece
1SFN126101R1000
LT750-AC Terminal shroud LT750-AC 1 piece
1SFN126103R1000
LT750-AL Terminal shroud LT750-AL 1 piece
1SFA899314R1001
PSCA-1 USB cable PSCA-1 1 piece
1SFA899300R1001
AB-PROFIBUS-1 Communication Module AB-PROFIBUS-1 1 piece
1SFA899300R1002
AB-DEVICENET-1 Communication Module AB-DEVICENET-1 1 piece
1SFA899300R1003
AB-MODBUS-RTU-1 Communication Module AB-MODBUS-RTU-1 1 piece
1SFA899300R1006
AB-ETHERNET-IP-2 Communication Module AB-ETHERNET-IP-2 1 piece
1SFA899300R1008
AB-MODBUS-TCP-2 Communication Module AB-MODBUS-TCP-2 1 piece
1SFA899300R1010
AB-PROFINET-IO-2 Communication Module AB-PROFINET-IO-2 1 piece
1SFA899300R1011
AB-BACNET-MSTP-1 Communication Module AB-BACNET-MSTP-1 1 piece
1SFA899300R1012
AB-ETHERCAT-IP-2 Communication Module AB-ETHERCAT-IP-2 1 piece
1SAJ611000R0101
DX111-FBP.0 IO-Module for UMC100 DI 24 VDC, supply 24VDC DX111-FBP.0 1 piece
1SAJ622000R0101
DX122-FBP.0 IO-Module for UMC100 DI 110/230VAC, supply 24VDC DX122-FBP.0 1 piece
1SFA896312R1002
PS-FBPA Fieldbus plug kit PS-FBPA 1 piece

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85371091

Popular Downloads

Dimensions

  • Product Net Width:
    258 mm
  • Product Net Height:
    470 mm
  • Product Net Depth / Length:
    279 mm
  • Product Net Weight:
    15.5 kg

Technical

  • Rated Operational Voltage:
    208 ... 690 V AC
  • Rated Control Supply Voltage (Us):
    100 ... 250 V AC
  • Rated Control Circuit Voltage (Uc):
    24 V DC
  • Rated Frequency (f):
    50/60 Hz
    Main Circuit 50 / 60 Hz
  • Rated Operational Power - In-Line Connection (Pe):
    (230 V) 110 kW
    (400 V) 200 kW
    (500 V) 257 kW
    (690 V) 355 kW
  • Rated Operational Current - In-Line Connection (Ie):
    370 A
  • Rated Operational Power - Inside Delta Connection:
    at 230 V 200 kW
    at 400 V 355 kW
    at 500 V 450 kW
    at 690 V 600 kW
  • Rated Operational Current - Inside Delta Connection:
    640 A
  • Service Factor Percentage:
    100 %
  • Overload Protection:
    Built-in electronic overload protection
  • Integrated Electronic Overload:
    Yes
  • Adjustable Rated Motor Current Ie:
    30 ... 100 %
  • Starting Capacity at Maximum Rated Current Ie:
    4xIe for 10s
  • Ramp Time:
    1 ... 120 second [unit of time]
  • Initial Voltage During Start:
    10 ... 99 %
  • Step Down Voltage Special Ramp:
    100 ... 10 %
  • Current Limit Function:
    1.5 ... 7.5 xle
  • Switch for Inside Delta Connection:
    Yes
  • Run Signal Relay:
    Yes
  • By-pass Signal Relay:
    Yes
  • Fault Signal Relay:
    Yes
  • Overload Signal Relay:
    Yes
  • Analog Outputs:
    0…10 V, 0…20 mA, 4…20 mA
  • Signal Indication Ready to Start/Standby ON (LED):
    Green
  • Signal Indication Running R (LED):
    Green
  • Signal Indication Protection (LED):
    Yellow
  • Signal Indication Fault (LED):
    Red
  • Communication:
    Modbus-RTU; Modbus-TCP; Ethernet-IP; EtherCAT; DeviceNet; CANopen; Profibus; Profinet; BACnet-IP; BACnet-MSTP
  • Degree of Protection:
    IP00
  • Terminal Type:
    Main Circuit: Bars
  • Connecting Capacity Main Circuit:
    Hole Diameter 10.2 mm
  • Connecting Capacity Control Circuit:
    Rigid 1 x 2.5 mm²
  • Connecting Capacity Supply Circuit:
    Rigid 1 x 2.5 mm²
  • Tightening Torque:
    Main Circuit 25 N·m
  • Product Main Type:
    PSTX370
  • Function:
    Auto phase sequence detection
    Automatic restart
    Current limit
    Current limit ramp
    Dual current limit
    Dynamic brake
    Electricity metering
    Electronic overload Time-to-cool
    Emergency mode
    Event log
    Full voltage start
    Jog with slow speed, forward and reverse
    Keypad password
    Kick start
    Limp mode with two-phase motor control if one set of thyristors is shorted
    Motor heating
    Pre-start function
    Pump cleaning
    Real time clock
    Sequence start
    Soft start with torque control
    Soft start with voltage ramp
    Soft stop with torque control
    Soft stop with voltage ramp
    Stand still brake
    Start reverse (external contactors)
    Thyristor runtime measurement
    Torque limit
    Voltage sags detection
  • Protection Function:
    Bypass open protection; Current imbalance protection; Current underload protection; Dual overload (separate overload for start and run); Earth fault protection / ground fault protection; Electronic overload protection, EOL; Extension IO failure protection; Fieldbus failure protection; HMI failure protection; Locked rotor protection; Max number of starts/hour; Over voltage protection; Phase reversal protection; Power factor underload protection; PT-100 connection; PTC connection; Too long current limit protection; Too long start time protection; Under voltage protection; User defined protection; Voltage imbalance protection
  • Warning Details:
    Current imbalance warning; Current underload warning; Electronic overload Time-to-trip; EOL warning; Faulty fan warning; Locked rotor warning; Motor runtime limit warning; Over voltage warning; Phase loss warning (for standby); Power factor underload warning; Short circuit warning (for Limp mode); THD(U) - Total Harmonic Distortion warning; Thyristor overload warning (SCR); Under voltage warning; Voltage imbalance warning

Technical UL/CSA

  • Maximum Operating Voltage UL/CSA:
    Main Circuit 690 V
  • Tightening Torque UL/CSA:
    Main Circuit 221.3

Environmental

  • Ambient Air Temperature:
    Operation -25 ... +60 °C
    Storage -40 ... +70 °C
  • Degree of Protection:
    IP00
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Width:
    352 mm
  • Package Level 1 Depth / Length:
    379 mm
  • Package Level 1 Height:
    564 mm
  • Package Level 1 Gross Weight:
    18.5 kg
  • Package Level 1 EAN:
    7320500501498
  • Package Level 1 Units:
    box 1 piece

Classifications

  • Object Classification Code:
    Q
  • ETIM 7:
    EC000640 - Soft starter
  • ETIM 8:
    EC000640 - Soft starter
  • ETIM 9:
    EC000640 - Soft starter
  • eClass:
    V11.0 : 27370907
  • UNSPSC:
    39121521
  • IDEA Granular Category Code (IGCC):
    4740 >> Soft starter
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links