Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: PSPCB-690/T

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

PSPCB-690/T

General Information

  • Extended Product Type:
    PSPCB-690/T
  • Product ID:
    1SFA899020R7690
  • ABB Type Designation:
    spare part for PST30…300 or PSTB370…1050
  • EAN:
    7320500258354
  • Catalog Description:
    PSPCB-690/T PCB
  • Long Description:
    The PSPCB-690/T Printed Circuit Board is suitable for PST30…300, PSTB370…1050 Softstarters.

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85369001

Popular Downloads

Dimensions

  • Product Net Width:
    170 mm
  • Product Net Height:
    35.5 mm
  • Product Net Depth / Length:
    170 mm
  • Product Net Weight:
    0.207 kg

Technical

  • Product Main Type:
    PSPCB

Material Compliance

  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658
  • RoHS Information:
    1SFC132036D0201
  • RoHS Status:
    Following EU Directive 2011/65/EU
  • WEEE B2C / B2B:
    Business To Business
  • WEEE Category:
    Product Not in WEEE Scope

Container Information

  • Package Level 1 Width:
    280 mm
  • Package Level 1 Depth / Length:
    175 mm
  • Package Level 1 Height:
    87 mm
  • Package Level 1 Gross Weight:
    0.401 kg
  • Package Level 1 EAN:
    7320500258354
  • Package Level 1 Units:
    box 1 piece

Classifications

  • Object Classification Code:
    Q
  • ETIM 7:
    EC000249 - Protection switch disconnector housing
  • ETIM 8:
    EC002498 - Accessories/spare parts for low-voltage switch technology
  • ETIM 9:
    EC002498 - Accessories/spare parts for low-voltage switch technology
  • eClass:
    V11.0 : 27371392
  • UNSPSC:
    43172000
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links