Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: LXR370

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

LXR370

General Information

  • Global Commercial Alias:
    LXR370
  • Extended Product Type:
    LXR370
  • Product ID:
    1SFA899222R1003
  • ABB Type Designation:
    LXR370
  • EAN:
    7320500515099
  • Catalog Description:
    LXR370 Terminal Enlargement
  • Long Description:
    Terminal extension kit for retrofit PSE Frame C Gen 2 to Gen 1

Ordering

  • Customs Tariff Number:
    85044090
  • Invoice Description:
    TERMINAL ENLARGEMENT#LXR370
  • Minimum Order Quantity:
    1 piece
  • Selling Unit of Measure:
    piece

Dimensions

  • Product Net Weight:
    0.45 kg
  • Product Net Depth / Length:
    50 mm
  • Product Net Height:
    22 mm
  • Product Net Width:
    52 mm
  • Package Level 1 Depth / Length:
    72 mm
  • Package Level 1 Height:
    24 mm
  • Package Level 1 Width:
    82 mm
  • Package Level 1 Units:
    box 1 piece

Technical

  • Ambient Temperature:
    -25 ... 60 °C

Additional Information

  • Product Main Type:
    LXR370
  • Product Name:
    Terminal Enlargement

Classifications

  • eClass:
    V11.0 : 27060313
  • ETIM 7:
    EC002498 - Accessories for low-voltage switch technology
  • UNSPSC:
    39121521

Environmental

  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds