Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: LX300

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online
Related Links

LX300

General Information

  • Extended Product Type:
    LX300
  • Product ID:
    1SFN075110R1000
  • EAN:
    7320500203972
  • Catalog Description:
    LX300 Terminal Extension
  • Long Description:
    3 pole extension kit designed to extend the main terminals

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Popular Downloads

Dimensions

  • Product Net Width:
    140 mm
  • Product Net Depth / Length:
    15 mm
  • Product Net Height:
    95 mm
  • Product Net Weight:
    0.35 kg

Technical

  • Terminal Type:
    Screw Terminals

Material Compliance

  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658
  • REACH Declaration:
    2CMT2021-006202
  • RoHS Information:
    2CMT2021-006277
  • RoHS Status:
    Following EU Directive 2011/65/EU
  • WEEE B2C / B2B:
    Business To Business
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)

Certificates and Declarations

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    130 mm
  • Package Level 1 Depth / Length:
    17 mm
  • Package Level 1 Height:
    165 mm
  • Package Level 1 Gross Weight:
    0.45 kg
  • Package Level 1 EAN:
    7320500203972

Classifications

  • Object Classification Code:
    X
  • ETIM 4:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 5:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 6:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 7:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 8:
    EC002498 - Accessories/spare parts for low-voltage switch technology
  • UNSPSC:
    43171815
  • E-Number (Finland):
    3709285
  • E-Number (Norway):
    4120549
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links