You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: LE300

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

LE300

General Information

  • Extended Product Type:
    LE300
  • Product ID:
    1SFN075116R1000
  • EAN:
    7320500221488
  • Catalog Description:
    LE300 Mounting Kit
  • Long Description:
    LE300 Mounting Kit

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099
  • Product Main Type:
    LE300

Popular Downloads

Dimensions

  • Product Net Width:
    113.3 mm
  • Product Net Depth / Length:
    25.5 mm
  • Product Net Height:
    34.5 mm
  • Product Net Weight:
    0.3 kg

Technical

  • Suitable For:
    A210
    A260
    A300
    AF210
    AF260
    AF300
  • Suitable for Product Class:
    Block Contactors

Environmental

  • REACH Declaration:
    2CMT2021-006202
  • RoHS Information:
    2CMT2021-006277
  • RoHS Status:
    Following EU Directive 2011/65/EU
  • WEEE B2C / B2B:
    Business To Business
  • WEEE Category:
    Product Not in WEEE Scope

Certificates and Declarations

Container Information

  • Package Level 1 Units:
    bag 1 piece
  • Package Level 1 Width:
    113.3 mm
  • Package Level 1 Depth / Length:
    34.5 mm
  • Package Level 1 Height:
    25.5 mm
  • Package Level 1 Gross Weight:
    0.33 kg
  • Package Level 1 EAN:
    7320500221488

Classifications

  • E-Number (Norway):
    4120554
  • E-Number (Sweden):
    4120554
  • ETIM 6:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 7:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 8:
    EC002498 - Accessories/spare parts for low-voltage switch technology
  • IDEA Granular Category Code (IGCC):
    2988 >> Mounting kits
  • Object Classification Code:
    X
  • UNSPSC:
    31162313
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links