You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: PR110-1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

PR110-1

General Information

  • Extended Product Type:
    PR110-1
  • Product ID:
    1SFN094500R1000
  • EAN:
    7320500217597
  • Catalog Description:
    PR110-1 Adapter Plate
  • Long Description:
    Adapter plate from EH to A/AF contactors with predrilled fixing holes

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099
  • Product Main Type:
    PR

Popular Downloads

  • Instructions and Manuals:
    N/A

Dimensions

  • Product Net Width:
    106 mm
  • Product Net Depth / Length:
    11.2 mm
  • Product Net Height:
    136 mm
  • Product Net Weight:
    0.27 kg

Technical

  • Suitable For:
    A95
    A110
  • Terminal Type:
    Screw Terminals

Environmental

  • REACH Declaration:
    2CMT2021-006202
  • RoHS Information:
    2CMT2021-006277
  • RoHS Status:
    Following EU Directive 2011/65/EU
  • WEEE B2C / B2B:
    Business To Business
  • WEEE Category:
    Product Not in WEEE Scope

Certificates and Declarations

Container Information

  • Package Level 1 Units:
    bag 1 piece
  • Package Level 1 Width:
    106 mm
  • Package Level 1 Depth / Length:
    136 mm
  • Package Level 1 Height:
    11.2 mm
  • Package Level 1 Gross Weight:
    0.32 kg
  • Package Level 1 EAN:
    7320500217597

Classifications

  • E-Number (Norway):
    4116148
  • E-Number (Sweden):
    3228950
  • ETIM 6:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 7:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 8:
    EC002498 - Accessories/spare parts for low-voltage switch technology
  • Object Classification Code:
    U
  • UNSPSC:
    39121529
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links