You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: ZA110

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

ZA110

General Information

  • Extended Product Type:
    ZA110
  • Product ID:
    1SFN154310R2706
  • EAN:
    7320500149768
  • Catalog Description:
    ZA110 110V 50Hz Operating Coil
  • Long Description:
    a.c. operated contactor coil

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85045095
  • Product Main Type:
    ZA110

Popular Downloads

Dimensions

  • Product Net Width:
    150 mm
  • Product Net Depth / Length:
    40 mm
  • Product Net Height:
    35 mm
  • Product Net Weight:
    0.17 kg

Technical

  • Rated Control Circuit Voltage (Uc):
    50 Hz 110 V
    60 Hz 115 V
  • Suitable For:
    A95
    A110
    UA95
    UA110
  • Suitable for Product Class:
    Block Contactors
  • Terminal Type:
    Screw Terminals

Environmental

  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658
  • REACH Declaration:
    2CMT2021-006202
  • RoHS Information:
    2CMT2021-006277
  • RoHS Status:
    Following EU Directive 2011/65/EU
  • WEEE B2C / B2B:
    Business To Business
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)

Certificates and Declarations

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    43 mm
  • Package Level 1 Depth / Length:
    167 mm
  • Package Level 1 Height:
    40 mm
  • Package Level 1 Gross Weight:
    0.22 kg
  • Package Level 1 EAN:
    7320500149768

Classifications

  • eClass:
    V11.1 : 27371390
  • E-Number (Norway):
    4120964
  • E-Number (Sweden):
    4120964
  • ETIM 6:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 7:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 8:
    EC002498 - Accessories/spare parts for low-voltage switch technology
  • ETIM 9:
    EC002498 - Accessories/spare parts for low-voltage switch technology
  • Object Classification Code:
    M
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links