Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: ZA185

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

ZA185

General Information

  • Extended Product Type:
    ZA185
  • Product ID:
    1SFN154710R8006
  • EAN:
    7320500207529
  • Catalog Description:
    ZA185 220-230V 50Hz Operating Coil
  • Long Description:
    a.c. operated contactor coil

Technical

  • Product Name:
    Operating Coil
  • Suitable For:
    A185
  • Suitable for Product Class:
    Block Contactors
  • Rated Control Circuit Voltage (Uc):
    50 Hz 220 V
    60 Hz 220 ... 240 V
  • Terminal Type:
    Screw Terminals

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU
  • Environmental Information:
    1SFC101002D0201

Dimensions

  • Product Net Width:
    105 mm
  • Product Net Height:
    55 mm
  • Product Net Depth / Length:
    40 mm
  • Product Net Weight:
    0.18 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    160 mm
  • Package Level 1 Height:
    97 mm
  • Package Level 1 Depth / Length:
    60 mm
  • Package Level 1 Gross Weight:
    0.23 kg
  • Package Level 1 EAN:
    7320500207529

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85045095
  • E-Number (Finland):
    3709312
  • E-Number (Norway):
    4120986
  • E-Number (Sweden):
    3229074
  • Country of Origin:
    Bulgaria (BG)
  • Selling Unit of Measure:
    piece

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 6:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 7:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 8:
    EC002498 - Accessories/spare parts for low-voltage switch technology
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    8504 50 95
  • UNSPSC:
    39121529
  • Object Classification Code:
    M
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds