You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: ZAF460

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

ZAF460

General Information

  • Extended Product Type:
    ZAF460
  • Product ID:
    1SFN155770R7006
  • EAN:
    7320500222584
  • Catalog Description:
    ZAF460 100-250V Operating Coil
  • Long Description:
    a.c. / d.c. operated wide range contactor coil with electronic interface

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85045095
  • Product Main Type:
    ZAF460

Popular Downloads

Dimensions

  • Product Net Width:
    180 mm
  • Product Net Depth / Length:
    140 mm
  • Product Net Height:
    45 mm
  • Product Net Weight:
    0.53 kg

Technical

  • Rated Control Circuit Voltage (Uc):
    50 Hz 100 ... 250 V
    60 Hz 100 ... 250 V
    DC Operation 100 ... 250 V
  • Suitable For:
    AF400
    AF460
    GAF460
  • Suitable for Product Class:
    Block Contactors
  • Terminal Type:
    Screw Terminals

Environmental

  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658
  • REACH Declaration:
    2CMT2021-006202
  • RoHS Information:
    2CMT2021-006277
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • WEEE B2C / B2B:
    Business To Business
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)

Certificates and Declarations

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    255 mm
  • Package Level 1 Depth / Length:
    74 mm
  • Package Level 1 Height:
    170 mm
  • Package Level 1 Gross Weight:
    0.79 kg
  • Package Level 1 EAN:
    7320500222584

Classifications

  • eClass:
    V11.1 : 27371390
  • E-Number (Finland):
    3709314
  • E-Number (Norway):
    4121057
  • E-Number (Sweden):
    3229136
  • ETIM 6:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 7:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 8:
    EC002498 - Accessories/spare parts for low-voltage switch technology
  • ETIM 9:
    EC002498 - Accessories/spare parts for low-voltage switch technology
  • IDEA Granular Category Code (IGCC):
    4144 >> Coil for low-voltage
  • Object Classification Code:
    M
  • UNSPSC:
    39121010
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links