Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: ZL 95

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

ZL 95

General Information

  • Extended Product Type:
    ZL 95
  • Product ID:
    1SFN164303R1000
  • EAN:
    7320500175095
  • Catalog Description:
    ZL95 Main Contact Kit
  • Long Description:
    3 pole main contact set for a contactor consisting of fixed contacts, moving contacts, springs and hardware

Categories

  • Products » Low Voltage Products and Systems » Control Products » Contactors » Block Contactors Accessories

Ordering

  • E-Number (Norway):
    4120785
  • E-Number (Sweden):
    3229306
  • EAN:
    7320500175095
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Width:
    50 mm
  • Product Net Height:
    300 mm
  • Product Net Depth / Length:
    130 mm
  • Product Net Weight:
    0.19 kg

Container Information

  • Package Level 1 Units:
    bag 1 piece
  • Package Level 1 Width:
    50 mm
  • Package Level 1 Height:
    300 mm
  • Package Level 1 Depth / Length:
    130 mm
  • Package Level 1 Gross Weight:
    0.24 kg
  • Package Level 1 EAN:
    7320500175095

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Additional Information

  • Product Main Type:
    ZL95
  • Product Name:
    Main Contact Kit
  • RoHS Date:
    1713
  • Suitable For:
    AE95
  • Suitable for Product Class:
    CONTACTORS
  • Terminal Type:
    Screw Terminals

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 5:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 6:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 7:
    EC002498 - Accessories for low-voltage switch technology
  • Object Classification Code:
    X
  • UNSPSC:
    39121529
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds