Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: ECS 107 DF

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

ECS 107 DF

General Information

  • Extended Product Type:
    ECS 107 DF
  • Product ID:
    1SKB107932C0002
  • EAN:
    6221115041960
  • Catalog Description:
    ECS 107 DF consumer unit
  • Long Description:
    ECS107DF consumer unit, Comby range, Flush, cold roled sheet steel 1mm, steel flap, 1row, 7 modules

Technical

  • Number of Rows:
    1
  • Cover Plate Type:
    Door
  • Mounting Type:
    Flush mounted (plaster)
  • Housing Material:
    Steel
  • RAL Number:
    RAL 7035 - Light Grey
  • Color:
    Grey

Environmental

  • Degree of Protection:
    IP30

Dimensions

  • Width in Number of Modular Spacings:
    7
  • Product Net Width:
    229 mm
  • Product Net Height:
    276 mm
  • Product Net Depth / Length:
    88 mm
  • Built-In Depth (t2):
    110 mm

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    229 mm
  • Package Level 1 Height:
    276 mm
  • Package Level 1 Depth / Length:
    110 mm
  • Package Level 1 Gross Weight:
    2.9 kg
  • Package Level 1 EAN:
    6221115041960

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389297
  • Country of Origin:
    Egypt (EG)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000214 - Small distribution board
  • ETIM 8:
    EC000214 - Small distribution board
  • WEEE Category:
    Product Not in WEEE Scope
  • CN8:
    85389297
  • eClass:
    V11.0 : 27142409
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds