Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: ECT 116 S

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

ECT 116 S

General Information

  • Extended Product Type:
    ECT 116 S
  • Product ID:
    1SKB116632C0001
  • EAN:
    6221115041861
  • Catalog Description:
    ECT 116 S consumer unit
  • Long Description:
    ECT116S consumer unit, Comby range, Surface, cold roled sheet steel 1mm, plastic flap, 1row, 16 modules

Technical

  • Number of Rows:
    1
  • Cover Plate Type:
    Door
  • Mounting Type:
    Surface mounted (plaster)
  • Housing Material:
    Steel
  • RAL Number:
    RAL 7035 - Light Grey
  • Color:
    Grey

Environmental

  • Degree of Protection:
    IP30

Dimensions

  • Width in Number of Modular Spacings:
    16
  • Product Net Width:
    366 mm
  • Product Net Height:
    256 mm
  • Product Net Depth / Length:
    88 mm
  • Built-In Depth (t2):
    110 mm

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    366 mm
  • Package Level 1 Height:
    256 mm
  • Package Level 1 Depth / Length:
    88 mm
  • Package Level 1 Gross Weight:
    3.2 kg
  • Package Level 1 EAN:
    6221115041861

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389313
  • Country of Origin:
    Egypt (EG)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000214 - Small distribution board
  • ETIM 8:
    EC000214 - Small distribution board
  • WEEE Category:
    Product Not in WEEE Scope
  • CN8:
    85389313
  • eClass:
    V11.0 : 27142409
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds