You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: ECT 116 F

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

ECT 116 F

General Information

  • Extended Product Type:
    ECT 116 F
  • Product ID:
    1SKB116932C0001
  • EAN:
    6221115041908
  • Catalog Description:
    ECT 116 F consumer unit
  • Long Description:
    ECT116F consumer unit, Comby range, Flush, cold roled sheet steel 1mm, plastic flap, 1row, 16 modules

Technical

  • Number of Rows:
    1
  • Cover Plate Type:
    Door
  • Mounting Type:
    Flush mounting
  • Housing Material:
    Steel
  • RAL Number:
    RAL 7035 - Light Grey
  • Color:
    Grey

Environmental

  • Degree of Protection:
    IP30
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Width in Number of Modular Spacings:
    16
  • Product Net Width:
    386 mm
  • Product Net Height:
    276 mm
  • Product Net Depth / Length:
    88 mm
  • Built-In Depth (t2):
    110 mm

Ordering

  • Minimum Order Quantity:
    1 piece
  • Package Level 1 Units:
    1 piece
  • Package Level 1 Gross Weight:
    3.5 kg

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC000214 - Small distribution board
  • ETIM 9:
    EC000214 - Small distribution board
  • WEEE Category:
    Product Not in WEEE Scope
  • CN8:
    85389317
  • eClass:
    V11.0 : 27142409
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links