Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: EMC 348 RXF

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

EMC 348 RXF

General Information

  • Extended Product Type:
    EMC 348 RXF
  • Product ID:
    1SKM348242C0001
  • EAN:
    6221115042127
  • Catalog Description:
    EMC 348 RXF MCB boards-Minicenter, 3Row, 48 modules, Rows: 3, 690 mm x 420 mm x 132 mm, Grounded (Class I), IP42
  • Long Description:
    EMC348RXF Minicenter, MCB board, Flush, cold roled sheet steel 1mm, 3 Row, 48 modules

Technical

  • Rated Current (In):
    125 A
  • Number of Rows:
    3
  • Cover Plate Type:
    Door
  • Mounting Type:
    Flush mounting
  • Door Type:
    Single
  • Surface Finishing:
    Powder coating
  • Housing Material:
    Steel
  • RAL Number:
    RAL 7035 - Light Grey
  • Color:
    Grey

Material Compliance

  • RoHS Information:
    1SKC910042C0001
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • RoHS Date:
    20240129
  • REACH Declaration:
    1SKC910033C0001
  • REACH Information:
    False - does not contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

  • Degree of Protection:
    IP42
  • Protection Class:
    Grounded (Class I)

Dimensions

  • Width in Number of Modular Spacings:
    16
  • Product Net Width:
    420 mm
  • Product Net Height:
    690 mm
  • Product Net Depth / Length:
    132 mm

Ordering

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Gross Weight:
    13 kg

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC000058 - Empty cabinet
  • ETIM 9:
    EC000058 - Empty cabinet
  • WEEE Category:
    Product Not in WEEE Scope
  • CN8:
    85389406
  • eClass:
    V11.0 : 27142408
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links