You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: EMC 0496 RXS

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

EMC 0496 RXS

General Information

  • Extended Product Type:
    EMC 0496 RXS
  • Product ID:
    1SKM409524C0001
  • EAN:
    6221115062415
  • Catalog Description:
    EMC 0496 RXS Sub Distribution, Rows: 4, 805 mm x 400 mm x 132 mm, Isolated (Class II), IP42
  • Long Description:
    ABB1SKM409524C0001, Sub Distribution, EMC 0496 RXS

Technical

  • Rated Current (In):
    100 A
  • Number of Flange Openings:
    0
  • Number of Conduit Inlets:
    15
  • Number of Rows:
    4
  • Cover Plate Type:
    Cover
  • Mounting Type:
    Surface mounting
  • Door Type:
    Single
  • Surface Finishing:
    Powder coating
  • Housing Material:
    Steel
  • Cover Style:
    with Notch
  • RAL Number:
    RAL 7035 - Light Grey
  • Color:
    Grey

Environmental

  • Degree of Protection:
    IP42
  • Protection Class:
    Isolated (Class II)
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Width in Number of Modular Spacings:
    24
  • Product Net Width:
    400 mm
  • Product Net Height:
    805 mm
  • Product Net Depth / Length:
    132 mm
  • Built-In Depth (t2):
    132 mm
  • Thickness:
    Cabinet Plate 1 mm
    Door Plate 1 mm

Ordering

  • Minimum Order Quantity:
    1 piece

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC000058 - Empty cabinet
  • ETIM 9:
    EC000058 - Empty cabinet
  • WEEE Category:
    Product Not in WEEE Scope
  • CN8:
    85389414
  • eClass:
    V11.0 : 27142408
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links