You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: EMC 5120 RXS

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

EMC 5120 RXS

General Information

  • Extended Product Type:
    EMC 5120 RXS
  • Product ID:
    1SKM512124C0001
  • EAN:
    6221115062422
  • Catalog Description:
    EMC 5120 RXS Sub Distribution, Rows: 5, 955 mm x 400 mm x 132 mm, Isolated, IP42
  • Long Description:
    ABB1SKM512124C0001, Sub Distribution, EMC 5120 RXS

Technical

  • Rated Current (In):
    100 A
  • Number of Flange Openings:
    0
  • Number of Conduit Inlets:
    15
  • Number of Rows:
    5
  • Cover Plate Type:
    Cover
  • Mounting Type:
    Surface mounted (plaster)
  • Door Type:
    Single
  • Surface Finishing:
    Powder coating
  • Housing Material:
    Steel
  • Cover Style:
    with Notch
  • RAL Number:
    RAL 7035 - Light Grey
  • Color:
    Grey
  • Thickness:
    Cabinet Plate 1 mm
    Door Plate 1 mm

Environmental

  • Degree of Protection:
    IP42
  • Protection Class:
    Isolated

Dimensions

  • Width in Number of Modular Spacings:
    24
  • Product Net Width:
    400 mm
  • Product Net Height:
    955 mm
  • Product Net Depth / Length:
    132 mm
  • Built-In Depth (t2):
    132 mm

Container Information

  • Package Level 1 EAN:
    6221115062422

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389435
  • Country of Origin:
    Egypt (EG)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000058 - Empty cabinet
  • ETIM 8:
    EC000058 - Empty cabinet
  • WEEE Category:
    Product Not in WEEE Scope
  • CN8:
    85389435
  • eClass:
    V11.0 : 27142408
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links