You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: EPR-R110S

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

EPR-R110S

General Information

  • Extended Product Type:
    EPR-R110S
  • Product ID:
    1SKR211001C0001
  • EAN:
    6221115065294
  • Catalog Description:
    EPR-R110S Primo db row, Rows: 1, 230 mm x 250 mm x 90 mm, Isolated, IP41
  • Long Description:
    Primo DB row type 1 row 10mod, Surface, Plain door

Technical

  • Rated Current (In):
    160 A
  • Number of Flange Openings:
    0
  • Number of Conduit Inlets:
    7
  • Number of Rows:
    1
  • Cover Plate Type:
    Door
  • Mounting Type:
    Surface mounted (plaster)
  • Door Type:
    Panel Door
  • Surface Finishing:
    Powder coating
  • Housing Material:
    Steel
  • Cover Style:
    Closed
  • RAL Number:
    RAL 7035 - Light Grey
  • Color:
    Grey
  • Thickness:
    Cabinet Plate 1 mm
    Door Plate 1 mm

Environmental

  • Degree of Protection:
    IP41
  • Protection Class:
    Isolated
  • RoHS Status:
    No declaration needed

Dimensions

  • Product Net Width:
    250 mm
  • Product Net Height:
    230 mm
  • Product Net Depth / Length:
    90 mm
  • Built-In Depth (t2):
    90 mm

Container Information

  • Package Level 1 EAN:
    6221115065294

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85.38.200
  • Country of Origin:
    Egypt (EG)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000058 - Empty cabinet
  • ETIM 8:
    EC000058 - Empty cabinet
  • WEEE Category:
    Product Not in WEEE Scope
  • CN8:
    85.38.200
  • eClass:
    V11.0 : 27142408
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links