Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: GMB6T

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

GMB6T

General Information

  • Extended Product Type:
    GMB6T
  • Product ID:
    1SL0216A00
  • EAN:
    8000126220117
  • Catalog Description:
    GMB6T IP66 Insulating switchboards
  • Long Description:
    IP66 SWITCHBOARD TRANSP. DOOR-SIZE 6;IP66 SWITCHBOARD TRANSP. DOOR-SIZE 6

Technical

  • Power Loss:
    248 W
  • Number of Rows:
    6
  • Configuration Type:
    Complete switchboard
  • Enclosure Type NEMA:
    Type4X
  • Mounting Type:
    wall-mounting
  • Surface Finishing:
    Untreated
  • Door Surface Finishing:
    Transparent
  • Enclosure Material:
    thermoplastic
  • Material:
    Plastic
  • DIN Place Units:
    216
  • Model Number:
    Protective door
  • RAL Number:
    RAL 7035 - Light Grey
  • Color:
    grey

Environmental

  • Degree of Protection:
    IP66
  • Protection Class:
    Isolated
  • Environmental Information:
    1SLC805001D0907

Dimensions

  • Product Net Width:
    750 mm
  • Product Net Height:
    900 mm
  • Product Net Depth / Length:
    330 mm
  • Product Net Weight:
    24.900 kg
  • Size:
    6

Container Information

  • Package Level 1 Units:
    bag 5 piece
  • Package Level 1 Width:
    0.853 m
  • Package Level 1 Height:
    1022 m
  • Package Level 1 Depth / Length:
    0.426 m
  • Package Level 1 Gross Weight:
    0.15 kg
  • Package Level 1 EAN:
    8000126103281
  • Package Level 2 Units:
    box 180 piece
  • Package Level 2 Width:
    356 mm
  • Package Level 2 Height:
    228 mm
  • Package Level 2 Depth / Length:
    356 mm
  • Package Level 2 Gross Weight:
    5.4 kg
  • Package Level 2 EAN:
    8000126103298

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85371098
  • Country of Origin:
    Italy (IT)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000747 - Door/operating panel (switchgear cabinet)
  • ETIM 8:
    EC000747 - Door/operating panel (enclosure/cabinet)
  • WEEE Category:
    Product Not in WEEE Scope
  • eClass:
    V11.0 : 27182204
  • Object Classification Code:
    U
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds