Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: GMB1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

GMB1

General Information

  • Extended Product Type:
    GMB1
  • Product ID:
    1SL0221A00
  • EAN:
    8000126220148
  • Catalog Description:
    GMB1 IP66 Insulating switchboards
  • Long Description:
    BOX-SIZE 1 Gemini IP66 Insulating switchboards

Technical

  • Rated Current (In):
    100 A
  • Number of Rows:
    2
  • Configuration Type:
    Box
  • Cover Plate Type:
    None
  • Enclosure Type NEMA:
    Type4X
  • Mounting Type:
    Surface mounted (plaster)
  • Surface Finishing:
    Untreated
  • Enclosure Material:
    thermoplastic
  • Housing Material:
    Plastic
  • DIN Place Units:
    24
  • RAL Number:
    RAL 7035 - Light Grey
  • Color:
    grey
  • Thickness:
    Cabinet Plate 5 mm
    Door Plate 3 mm

Environmental

  • Degree of Protection:
    IP66
  • Protection Class:
    Grounded
  • Environmental Information:
    1SLC805001D0907

Dimensions

  • Width in Number of Modular Spacings:
    24
  • Product Net Width:
    335 mm
  • Product Net Height:
    400 mm
  • Product Net Depth / Length:
    210 mm
  • Product Net Weight:
    3.64 kg
  • Size:
    1
  • Built-In Depth (t2):
    180 mm

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    0.343 m
  • Package Level 1 Height:
    0.411 m
  • Package Level 1 Depth / Length:
    0.225 m
  • Package Level 1 Gross Weight:
    3.64 kg
  • Package Level 1 EAN:
    8000126220162

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85371098
  • Country of Origin:
    Italy (IT)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000058 - Empty cabinet
  • ETIM 8:
    EC000058 - Empty cabinet
  • WEEE Category:
    Product Not in WEEE Scope
  • Object Classification Code:
    U
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds