Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: GMD2O

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

GMD2O

General Information

  • Extended Product Type:
    GMD2O
  • Product ID:
    1SL0232A00
  • EAN:
    8000126220353
  • Catalog Description:
    GMD2O IP66 Insulating switchboards
  • Long Description:
    OPAQUE DOOR-SIZE 2 Gemini IP66 Insulating switchboards

Technical

  • Suitable For:
    Gemini - Boxes
  • Suitable for Product Class:
    IP66 Insulating switchboards
  • Accessory Type:
    Door
  • Enclosure Type NEMA:
    Type4X
  • Handle Type:
    Without handle
  • Surface Finishing:
    Untreated
  • Door Surface Finishing:
    Opaque
  • Material:
    Plastic
  • Model Number:
    Protective door
  • RAL Number:
    RAL 7035 - Light Grey
  • Color:
    grey

Environmental

Dimensions

  • Product Net Width:
    375 mm
  • Product Net Height:
    450 mm
  • Product Net Depth / Length:
    230 mm
  • Product Net Weight:
    1.86 kg
  • Size:
    2

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    0.512 m
  • Package Level 1 Height:
    0.042 m
  • Package Level 1 Depth / Length:
    0.468 m
  • Package Level 1 Gross Weight:
    1.86 kg
  • Package Level 1 EAN:
    8000126220377

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85371098
  • Country of Origin:
    Italy (IT)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000747 - Door/operating panel (switchgear cabinet)
  • ETIM 8:
    EC000747 - Door/operating panel (enclosure/cabinet)
  • WEEE Category:
    Product Not in WEEE Scope
  • eClass:
    V11.0 : 27182204
  • Object Classification Code:
    U
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds