Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: GMD6O

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

GMD6O

General Information

  • Extended Product Type:
    GMD6O
  • Product ID:
    1SL0236A00
  • EAN:
    8000126220476
  • Catalog Description:
    GMD6O IP66 Insulating switchboards
  • Long Description:
    OPAQUE DOOR-SIZE 6 Gemini IP66 Insulating switchboards

Technical

  • Suitable For:
    Gemini - Boxes
  • Suitable for Product Class:
    IP66 Insulating switchboards
  • Model Number:
    Protective door
  • Accessory Type:
    Door
  • Enclosure Type NEMA:
    Type4X
  • Handle Type:
    Without handle
  • Surface Finishing:
    Untreated
  • Door Surface Finishing:
    Opaque
  • Material:
    Plastic
  • RAL Number:
    RAL 7035 - Light Grey
  • Color:
    grey

Material Compliance

  • RoHS Information:
    9AKK107046A4790
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • RoHS Date:
    20221015
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

Dimensions

  • Product Net Width:
    750 mm
  • Product Net Height:
    900 mm
  • Product Net Depth / Length:
    330 mm
  • Product Net Weight:
    5.99 kg
  • Size:
    6

Ordering

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Gross Weight:
    5.99 kg

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC000747 - Door/operating panel (enclosure/cabinet)
  • ETIM 9:
    EC000747 - Door/operating panel (enclosure/cabinet)
  • WEEE Category:
    Product Not in WEEE Scope
  • eClass:
    V11.0 : 27182204
  • Object Classification Code:
    U
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links