Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: GMP4B

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

GMP4B

General Information

  • Extended Product Type:
    GMP4B
  • Product ID:
    1SL0262A00
  • EAN:
    8000126218855
  • Catalog Description:
    GMP4B IP66 Insulating switchboards accessories
  • Long Description:
    BLANK METAL BASE PLATE-SIZE 4;BLANK METAL BASE PLATE-SIZE 4

Technical

  • Suitable For:
    Gemini - Boxes
    Gemini - Switchboards
  • Suitable for Product Class:
    IP66 Insulating switchboards
  • Accessory Type:
    Base Plate
  • Surface Finishing:
    Galvanized
  • Construction Material:
    Blank metal
  • Material:
    Steel

Environmental

Dimensions

  • Product Net Width:
    500 mm
  • Product Net Height:
    600 mm
  • Product Net Depth / Length:
    0.002 m
  • Product Net Weight:
    4.875 kg
  • Size:
    4

Container Information

  • Package Level 1 Units:
    box 4 piece
  • Package Level 1 Width:
    0.601 m
  • Package Level 1 Height:
    0.072 m
  • Package Level 1 Depth / Length:
    0.501 m
  • Package Level 1 Gross Weight:
    19.5 kg
  • Package Level 1 EAN:
    8000126218879

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099
  • Country of Origin:
    Italy (IT)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000213 - Mounting plate for distribution board
  • ETIM 8:
    EC000213 - Mounting plate for distribution board
  • WEEE Category:
    Product Not in WEEE Scope
  • eClass:
    V11.0 : 27400639
  • Object Classification Code:
    U
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds