You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: GMP3I

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

GMP3I

General Information

  • Extended Product Type:
    GMP3I
  • Product ID:
    1SL0269A00
  • EAN:
    8000126219005
  • Catalog Description:
    GMP3I IP66 Insulating switchboards accessories
  • Long Description:
    INSULATING BASE PLATE-SIZE 3;INSULATING BASE PLATE-SIZE 3

Technical

  • Suitable For:
    Gemini - Boxes
    Gemini - Switchboards
  • Suitable for Product Class:
    IP66 Insulating switchboards
  • Accessory Type:
    Base Plate
  • Surface Finishing:
    Galvanized
  • Construction Material:
    Insulating material
  • Material:
    Steel

Environmental

Dimensions

  • Product Net Width:
    375 mm
  • Product Net Height:
    600 mm
  • Product Net Depth / Length:
    0.005 m
  • Product Net Weight:
    1.7 kg
  • Size:
    3

Ordering

  • Minimum Order Quantity:
    1 piece
  • Package Level 1 Units:
    box 4 piece
  • Package Level 1 Gross Weight:
    6.8 kg

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC000213 - Mounting plate for distribution board
  • ETIM 9:
    EC000213 - Mounting plate for distribution board
  • WEEE Category:
    Product Not in WEEE Scope
  • eClass:
    V11.0 : 27400639
  • Object Classification Code:
    U
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links