Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: GMP5H

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

GMP5H

General Information

  • Extended Product Type:
    GMP5H
  • Product ID:
    1SL0279A00
  • EAN:
    8000126219241
  • Catalog Description:
    GMP5H IP66 Insulating switchboards accessories
  • Long Description:
    METAL BASE PLATE WITH HOLES-SIZE 5;METAL BASE PLATE WITH HOLES-SIZE 5

Technical

  • Suitable For:
    Gemini - Boxes
    Gemini - Switchboards
  • Suitable for Product Class:
    IP66 Insulating switchboards
  • Accessory Type:
    Base Plate
  • Surface Finishing:
    Galvanized
  • Construction Material:
    Drilled metal
  • Material:
    Steel

Environmental

Dimensions

  • Product Net Width:
    500 mm
  • Product Net Height:
    750 mm
  • Product Net Depth / Length:
    0.005 m
  • Product Net Weight:
    3.1 kg
  • Size:
    5

Container Information

  • Package Level 1 Units:
    box 4 piece
  • Package Level 1 Width:
    0.755 m
  • Package Level 1 Height:
    0.072 m
  • Package Level 1 Depth / Length:
    0.51 m
  • Package Level 1 Gross Weight:
    12.4 kg
  • Package Level 1 EAN:
    8000126219265

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099
  • Country of Origin:
    Italy (IT)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000213 - Mounting plate for distribution board
  • ETIM 8:
    EC000213 - Mounting plate for distribution board
  • WEEE Category:
    Product Not in WEEE Scope
  • eClass:
    V11.0 : 27400639
  • Object Classification Code:
    U
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds