You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: GMU3

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

GMU3

General Information

  • Extended Product Type:
    GMU3
  • Product ID:
    1SL0285A00
  • EAN:
    8000126219456
  • Catalog Description:
    GMU3 IP66 Insulating switchboards accessories
  • Long Description:
    UPRIGHTS-SIZE 3-4 Gemini IP66 Insulating switchboards accessories

Technical

  • Suitable For:
    Gemini - Boxes
    Gemini - Switchboards
  • Suitable for Product Class:
    IP66 Insulating switchboards
  • Number of Rows:
    4
  • Accessory Type:
    Uprights
  • Mounting Type:
    Screw mounting
  • Surface Finishing:
    Galvanized
  • Material:
    Steel
  • Model Number:
    Metric

Environmental

Dimensions

  • Product Net Width:
    600 mm
  • Product Net Height:
    600 mm
  • Product Net Depth / Length:
    600 mm
  • Product Net Weight:
    1.092 kg
  • Size:
    3
    4

Ordering

  • Minimum Order Quantity:
    1 piece
  • Package Level 1 Units:
    box 4 piece
  • Package Level 1 Gross Weight:
    4.37 kg

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC002518 - Profile (enclosure/cabinet)
  • ETIM 9:
    EC002518 - Profile (enclosure/cabinet)
  • WEEE Category:
    Product Not in WEEE Scope
  • eClass:
    V11.0 : 27180907
  • Object Classification Code:
    U
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links