You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: GMA1SL0297A00

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

GMA1SL0297A00

General Information

  • Extended Product Type:
    GMA1SL0297A00
  • Product ID:
    1SL0297A00
  • EAN:
    8000126219692
  • Catalog Description:
    GMA1SL0297A00 IP66 Insulating switchboards accessories
  • Long Description:
    MODULAR PLATE H150-SIZE 2-3;MODULAR PLATE H150-SIZE 2-3

Technical

  • Suitable For:
    Gemini - Boxes
    Gemini - Switchboards
  • Suitable for Product Class:
    IP66 Insulating switchboards
  • Accessory Type:
    Partial Modular Plates
  • Surface Finishing:
    Galvanized
  • Material:
    Steel
  • DIN Place Units:
    18

Environmental

Dimensions

  • Product Net Width:
    318 mm
  • Product Net Height:
    130 mm
  • Product Net Depth / Length:
    0.002 m
  • Product Net Weight:
    0.7 kg
  • Size:
    2
    3

Container Information

  • Package Level 1 Units:
    box 4 piece
  • Package Level 1 Width:
    0.4 m
  • Package Level 1 Height:
    0.125 m
  • Package Level 1 Depth / Length:
    0.17 m
  • Package Level 1 Gross Weight:
    2.8 kg
  • Package Level 1 EAN:
    8000126219715

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099
  • Country of Origin:
    Italy (IT)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000213 - Mounting plate for distribution board
  • ETIM 8:
    EC000213 - Mounting plate for distribution board
  • WEEE Category:
    Product Not in WEEE Scope
  • eClass:
    V11.0 : 27400639
  • Object Classification Code:
    U
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links