Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: GMA1SL0298A00

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

GMA1SL0298A00

General Information

  • Extended Product Type:
    GMA1SL0298A00
  • Product ID:
    1SL0298A00
  • EAN:
    8000126219722
  • Catalog Description:
    GMA1SL0298A00 IP66 Insulating switchboards accessories
  • Long Description:
    MODULAR PLATE H150-SIZE 4-5;MODULAR PLATE H150-SIZE 4-5

Technical

  • Suitable For:
    Gemini - Boxes
    Gemini - Switchboards
  • Suitable for Product Class:
    IP66 Insulating switchboards
  • Accessory Type:
    Partial Modular Plates
  • Surface Finishing:
    Galvanized
  • Material:
    Steel
  • DIN Place Units:
    24

Material Compliance

  • RoHS Information:
    9AKK107046A4790
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • RoHS Date:
    20221015
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

Dimensions

  • Product Net Width:
    443 mm
  • Product Net Height:
    130 mm
  • Product Net Depth / Length:
    0.002 m
  • Product Net Weight:
    0.975 kg
  • Size:
    4
    5

Ordering

  • Package Level 1 Units:
    box 4 piece
  • Package Level 1 Gross Weight:
    3.9 kg

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC000213 - Mounting plate for distribution board
  • ETIM 9:
    EC000213 - Mounting plate for distribution board
  • WEEE Category:
    Product Not in WEEE Scope
  • eClass:
    V11.0 : 27400639
  • Object Classification Code:
    U
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links