Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: GMA1SL0387A00

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

GMA1SL0387A00

General Information

  • Extended Product Type:
    GMA1SL0387A00
  • Product ID:
    1SL0387A00
  • EAN:
    8000126249545
  • Catalog Description:
    GMA1SL0387A00 IP66 Insulating switchboards accessories
  • Long Description:
    REAR COVER GEMINI – SIZE 3;REAR COVER GEMINI – SIZE 3

Technical

  • Suitable For:
    Gemini - Boxes
    Gemini - Switchboards
  • Suitable for Product Class:
    IP66 Insulating switchboards
  • Accessory Type:
    Base covers
  • Enclosure Material:
    thermoplastic
  • Material:
    Plastic
  • RAL Number:
    RAL 7035 - Light Grey
  • Color:
    grey

Material Compliance

  • RoHS Information:
    9AKK107046A4790
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • RoHS Date:
    20221015
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

Dimensions

  • Product Net Width:
    375 mm
  • Product Net Height:
    600 mm
  • Product Net Depth / Length:
    230 mm
  • Product Net Weight:
    0.96 kg
  • Size:
    3

Ordering

  • Package Level 1 Units:
    box 2 piece
  • Package Level 1 Gross Weight:
    1.92 kg

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC000775 - Cover for distribution board
  • ETIM 9:
    EC000775 - Cover for distribution board
  • WEEE Category:
    Product Not in WEEE Scope
  • eClass:
    V11.0 : 27142414
  • Object Classification Code:
    U
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links