Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: GMA1SL0416A00

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

GMA1SL0416A00

General Information

  • Extended Product Type:
    GMA1SL0416A00
  • Product ID:
    1SL0416A00
  • EAN:
    8000126266696
  • Catalog Description:
    GMA1SL0416A00 IP66 Insulating switchboards accessories
  • Long Description:
    VERTICAL COUPLING FRAME GEMINI – SIZE 6;VERTICAL COUPLING FRAME GEMINI – SIZE 6

Technical

  • Suitable For:
    Gemini - Boxes
    Gemini - Switchboards
  • Suitable for Product Class:
    IP66 Insulating switchboards
  • Accessory Type:
    Coupling kit
  • Enclosure Material:
    thermoplastic
  • Material:
    Steel
  • Model Number:
    Coupling set, top
  • RAL Number:
    RAL 7035 - Light Grey
  • Color:
    grey

Environmental

Dimensions

  • Product Net Width:
    378 mm
  • Product Net Height:
    58 mm
  • Product Net Depth / Length:
    843 mm
  • Product Net Weight:
    1.85 kg
  • Size:
    6

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    378 mm
  • Package Level 1 Height:
    58 mm
  • Package Level 1 Depth / Length:
    843 mm
  • Package Level 1 Gross Weight:
    1.95 kg
  • Package Level 1 EAN:
    8000126266719
  • Package Level 2 Units:
    box 1 piece
  • Package Level 2 EAN:
    8000126266719

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099
  • Country of Origin:
    Italy (IT)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC002622 - Component for arrangement / baying system (switchgear cabinet)
  • ETIM 8:
    EC002622 - Components for arrangement / baying system (enclosure/cabinet)
  • WEEE Category:
    Product Not in WEEE Scope
  • eClass:
    V11.0 : 27182813
  • Object Classification Code:
    U
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds