Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 1SLM006500A1923

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

1SLM006500A1923

General Information

  • Extended Product Type:
    1SLM006500A1923
  • Product ID:
    1SL1923A00
  • EAN:
    8000126102147
  • Catalog Description:
    1SLM006500A1923 Metal base plate 2x18M Mistral65 ; 1SLM006500A1923
  • Long Description:
    Metal base plate 2 x 18M MISTRAL65;Metal base plate 2x18M Mistral65

Technical

  • Suitable for Product Class:
    MISTRAL65
    MISTRAL65H
    MISTRAL65H Switchboard
  • Number of Rows:
    2
  • Accessory Type:
    Base plates
  • Construction Material:
    Metal
  • DIN Place Units:
    18

Material Compliance

Dimensions

  • Product Net Width:
    306.000 mm
  • Product Net Height:
    3.000 mm
  • Product Net Depth / Length:
    356.000 mm
  • Product Net Weight:
    1.870 kg

Ordering

  • Package Level 1 Units:
    box 4 piece
  • Package Level 1 Gross Weight:
    7.8 kg

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC000771 - Cover strip (modular) for meter-/distribution board
  • ETIM 9:
    EC000771 - Cover strip (modular) for meter-/distribution board
  • WEEE Category:
    Product Not in WEEE Scope
  • eClass:
    V11.0 : 27142413
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links