You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 1SLM006500A1946

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

1SLM006500A1946

General Information

  • Extended Product Type:
    1SLM006500A1946
  • Product ID:
    1SL1946A00
  • EAN:
    8000126100518
  • Catalog Description:
    1SLM006500A1946 Blind panel
  • Long Description:
    blind panel 12M MISTRAL65;blind panel 12M Mistral65

Technical

  • Suitable for Product Class:
    MISTRAL65
    MISTRAL65H
  • Number of Rows:
    1
  • Accessory Type:
    Blind panel 12M
  • DIN Place Units:
    12

Dimensions

  • Product Net Width:
    274.000 mm
  • Product Net Height:
    131.000 mm
  • Product Net Depth / Length:
    314.000 mm
  • Product Net Weight:
    0.100 kg

Container Information

  • Package Level 1 Units:
    box 20 piece
  • Package Level 1 Width:
    274.000 mm
  • Package Level 1 Height:
    131.000 mm
  • Package Level 1 Depth / Length:
    314.000 mm
  • Package Level 1 Gross Weight:
    2.250 kg
  • Package Level 1 EAN:
    8000126100532

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099
  • Country of Origin:
    Italy (IT)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000771 - Cover strip (modular) for meter-/distribution board
  • ETIM 8:
    EC000771 - Cover strip (modular) for meter-/distribution board
  • WEEE Category:
    Product Not in WEEE Scope
  • eClass:
    V11.0 : 27142413
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links