You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 1SLM006500A1948

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

1SLM006500A1948

General Information

  • Extended Product Type:
    1SLM006500A1948
  • Product ID:
    1SL1948A00
  • EAN:
    8000126103366
  • Catalog Description:
    1SLM006500A1948 Blind panel
  • Long Description:
    blind panel 18M MISTRAL65;blind panel 18M Mistral65

Technical

  • Suitable for Product Class:
    MISTRAL65
    MISTRAL65H
  • Number of Rows:
    1
  • Accessory Type:
    Blind panel 18M
  • DIN Place Units:
    18

Environmental

Dimensions

  • Product Net Width:
    314.000 mm
  • Product Net Height:
    236.000 mm
  • Product Net Depth / Length:
    394.000 mm
  • Product Net Weight:
    0.140 kg

Ordering

  • Package Level 1 Units:
    box 30 piece
  • Package Level 1 Gross Weight:
    4.430 kg

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC000771 - Cover strip (modular) for meter-/distribution board
  • ETIM 9:
    EC000771 - Cover strip (modular) for meter-/distribution board
  • WEEE Category:
    Product Not in WEEE Scope
  • eClass:
    V11.0 : 27142413
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links