You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 1SLM002406A0000

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

1SLM002406A0000

General Information

  • Extended Product Type:
    1SLM002406A0000
  • Product ID:
    1SL2406A00
  • EAN:
    8000126211399
  • Catalog Description:
    1SLM002406A0000 Consumer units
  • Long Description:
    IP40 WALL-MOUNTING COVER 6M R9016;IP40 WALL-MOUNTING COVER 6M R9016

Technical

  • Power Loss:
    16 W
  • Number of Rows:
    1
  • Mounting Type:
    wall-mounting
  • Enclosure Material:
    thermoplastic
  • Material:
    thermoplastic
  • DIN Place Units:
    6
  • RAL Number:
    RAL 9016 - Traffic White
  • Color:
    white

Environmental

  • Degree of Protection:
    IP40
  • Protection Class:
    Isolated
  • Environmental Information:
    1SLC001001D0905

Dimensions

  • Product Net Width:
    160 mm
  • Product Net Height:
    140 mm
  • Product Net Depth / Length:
    65 mm
  • Product Net Weight:
    0.242 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    265 mm
  • Package Level 1 Height:
    280 mm
  • Package Level 1 Depth / Length:
    395 mm
  • Package Level 1 Gross Weight:
    2.9 kg
  • Package Level 1 EAN:
    8000126211412
  • Package Level 2 Units:
    12 piece
  • Package Level 2 EAN:
    8000126211412

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85371098
  • Country of Origin:
    Bulgaria (BG)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000775 - Cover for distribution board
  • ETIM 8:
    EC000775 - Cover for distribution board
  • WEEE Category:
    Product Not in WEEE Scope
  • eClass:
    V11.0 : 27142414
  • Object Classification Code:
    U
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links